1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicator Bank With Buzzer + 3 Illuminated Units (Part Number)

24V W. BZR,INCNDESNT,R,Y,G

Indicator Bank With Buzzer + 3 Illuminated Units
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,048.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indicator Bank With Buzzer + 3 illuminated Units Ø45mm

Product CodeRange of productProduct or component typemUsn rated supply voltageNet weightIP degree of protection       Standards       Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyCurrent consumptionMarking     Noise level       [Ui] rated insulation voltage  Component name          Overvoltage category           Mounting diameterLight sourceConnections - terminals[Uimp] rated impulse withstand voltageProtective treatmentMounting modeMounting supportBeacon or indicator bank unit type               Nominal voltage limit               Light block colorIndicator bank base typeKit compositionFundamental frequency             Flashing frequency           Luminance
XVMB1RAGSHarmony XVMPre-assembled and
pre-cabled indicator bank
24 V AC/DC0.449 kgIP42 vertical position conforming to IEC 60529EN/IEC 60947-5-1
EN/IEC 60947-1
-10 to 50 °C-25 to 70 °CCCCGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months15 mA on base unitCE0 to 80 dB at 1 m250V conforming to IEC 60947-1XVMClass I conforming to IEC 60947-1
Class I conforming to IEC 60947-5-1
Class I conforming to IEC 61140
45 mmOrange incandescent bulb with BA 15d base steady signalling <5 W
Green incandescent bulb with BA 15d base steady signalling <5 W
Red incandescent bulb with BA 15d base steady signalling <5 W
Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)4 kV IEC 60947-1TCVerticalAluminium tube3 illuminated units0.85...1.1 Un conforming to IEC 60947-5-1Red/orange/greenBase with integrated buzzerCover
Plastic fixing plate
Aluminium support tube
Base unit
4 kHz--
XVMB2R6A5GSSBHarmony XVMPre-assembled and
pre-cabled indicator bank
24 V AC/DC0.466 kgIP42 vertical position conforming to IEC 60529EN/IEC 60947-5-1
EN/IEC 60947-1
-10 to 50 °C-25 to 70 °CCCCGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months140 mA on flash discharge tube unit AC
98 mA on flash discharge tube unit DC
15 mA on base unit
45 mA on flashing LED unit
43 mA on steady LED unit
CE0 to 80 dB at 1 m250V conforming to IEC 60947-1XVMClass I conforming to IEC 60947-1
Class I conforming to IEC 60947-5-1
Class I conforming to IEC 61140
45 mmRed flash discharge tubeflashing signalling
Orange super bright LED with BA 15d base flashing signalling
Green super bright LED with BA 15d base steady signalling
Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)4 kV IEC 60947-1TCVerticalAluminium tube3 illuminated units0.85...1.1 Un conforming to IEC 60947-5-1Green/orange (flashing)/red (flashing)Base with integrated buzzerAluminium support tube
Cover
Plastic fixing plate
Base unit
4 kHz1 Hz with flashing LED unit
0.8 Hz with flash discharge tube unit
900cd/m²
for LED unit
Part Number
XVMB1RAGS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,048.88

24V W. BZR,INCNDESNT,R,Y,G 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Rated Voltage(V) AC/DC24V Color Other Ambient air temperature for storage -25…70 °C
Mounting diameter 45 mm Product or component type Pre-assembled and pre-cabled indicator bank Range of product Harmony XVM

Please check the type/dimensions/specifications of the part XVMB1RAGS in the Indicator Bank With Buzzer + 3 Illuminated Units series.