1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tower ROG Pole Buzzer Flash

INDICATING BANKS POLE MOUNT

Tower ROG Pole Buzzer Flash
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,533.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

40mm Tower ROG Pole Buzzer Flash

Product CodeRange of productProduct or component typeDevice short nameMaterial[Us] rated supply voltageHeightNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileProduct mountingREACH free of SVHCWarrantyCurrent consumptionMarkingNoise levelComponent nameMounting locationOvervoltage categoryMounting diameterLight sourcemUimpn rated impulse withstand voltageProtective treatmentElectrical shock protection classCable lengthCable cross sectionAWG gaugeBeacon or indicator bank unit typeSound signallingFlashing frequencyFundamental frequencySupply circuit type
XVC4B35SHarmony XVC4Complete pre-wired
monolithic tower light
XVCPolycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94HB): top cover
SGP (chromium-plated):
 support tube
24 V594.5 mm0.64 kgIP23 vertical surface installation conforming to EN/IEC 60529
IP54 flat surface installation conforming to EN/IEC 60529
EN/IEC
61000-6-2
EN/IEC
61000-6-3
-10 to 50 °C-35 to 70 °CULGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationOn support tube, 17 mmYes18 months115 mACE70 to 85 dB
(continuous or intermittent tone) at 1 m
XVCOn support tube, 17 mmClass I conforming to EN/IEC 6114040 mmLED steady or flashing red
LED steady or flashing orange
LED steady or flashing green
0.8 kVTCClass I conforming to EN/IEC 61140900 mm0.33 mm2AWG 223 illuminated unitsBuzzer1 Hz2.23 kHzAC/DC
Part Number
XVC4B35S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,533.50

INDICATING BANKS POLE MOUNT 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Color Red Dimension height(mm) 594.5 mm Rated Voltage 24 V
Ambient air temperature for storage -35…70 °C Mounting diameter 40 mm Product or component type Complete pre-wired monolithic tower light
Range of product Harmony XVC4

Please check the type/dimensions/specifications of the part XVC4B35S in the Tower ROG Pole Buzzer Flash series.