1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicating Bank Lens

CLEAR STEADY UNIT

Indicating Bank Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

INDICATING BANK LENS 250V 10W +OPTIONS

Product CodeRange of productProduct or component typeMaterial[Us] rated supply voltageIP degree of protectionNEMA degree of protectionPollution degreeStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH  RegulationWarrantyAssembly styleSignalling type[Ui] rated insulation voltageComponent nameMounting diameterLight sourceConnections - terminals[Uimp] rated impulse withstand voltageProtective treatmentElectrical shock protection classCAD overall widthCAD overall heightCAD overall depthBeacon or indicator bank unit typeBulb typeNominal voltage limitMaximum power dissipation in W
XVBC37Harmony XVB UniversalIndicator bankPolycarbonate<= 250 VIP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
NEMA 4X conforming to UL 508 (indoor)2EN/IEC 60947-5-1-25 to 50 °C: LED
-25 to 70 °C: incandescent
-40 to 70 °CGOST
CCC
CSA C22-2 No 14
UL 508
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
REACH  Declaration18 monthsCustomer assembly, up to 5 unitsSteady250 V 
conforming to
IEC 60947-1
XVBC70 mmBulb not included, clearScrew clamp terminals, <= 1 x 1.5 mm2 with cable end4 kV IEC 60947-1TCClass I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
70 mm63 mm70 mmIlluminated unitIncandescent with BA 15d base
Protected LED
0.85...1.1 Un
conforming to IEC 60947-5-1
7 W
Part Number
XVBC37
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 598.94

CLEAR STEADY UNIT 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Color Other Dimension height(mm) 63 mm Dimension width(mm) 70 mm
Dimension depth(mm) 70 mm Rated Voltage <= 250 V Ambient air temperature for storage -40…70 °C
Mounting diameter 70 mm Product or component type Indicator bank Range of product Harmony XVB Universal

Please check the type/dimensions/specifications of the part XVBC37 in the Indicating Bank Lens series.