1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminated LED Unit (XVBC5B4)

RED FLASHING LED UNIT

Illuminated LED Unit (XVBC5B4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ø 70 mm illuminated unit flashing, IP65, 24V

Product CodeRange of productProduct or component typeMaterial[Us] rated supply voltageNet weightIP degree of protectionNEMA degree of protectionPollution degreeStandardsAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH  RegulationWarrantyCurrent consumptionAssembly styleSignalling type[Ui] rated insulation voltageComponent nameMounting diameterLight sourceConnections - terminals[Uimp] rated impulse withstand voltageProtective treatmentElectrical shock protection classCAD overall widthCAD overall heightCAD overall depthBeacon or indicator bank unit typeBulb typeNominal voltage limitFlashing frequency
XVBC5B4Harmony XVB UniversalIndicator bankPolycarbonate24 V AC/DC0.17 kgIP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
NEMA 4X conforming to UL 508 (indoor)2EN/IEC
60947-5-1
-40 to 70 °CUL 508
CCC
GOST
CSA C22-2 No 14
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
REACH  Declaration18 months< 47 mA AC/DCCustomer assembly, up to 5 unitsFlashing250 V
conforming to
IEC 60947-1
XVBC70 mmIntegral LED, redScrew clamp terminals, <= 1 x 1.5 mm2 with cable endIEC 60947-1 4 kVTCClass I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
70 mm63 mm70 mmIlluminated unitProtected LED0.85...1.1 Un
conforming to
IEC 60947-5-1
1 Hz
XVBC5B6Harmony XVB UniversalIndicator bankPolycarbonate24 V AC/DC0.17 kgIP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
NEMA 4X conforming to UL 508 (indoor)2EN/IEC
60947-5-1
-40 to 70 °CCCC
UL 508
CSA C22-2 No 14
GOST
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
REACH  Declaration18 months< 47 mA AC/DCCustomer assembly, up to 5 unitsFlashing250 V
conforming to
IEC 60947-1
XVBC70 mmIntegral LED, blueScrew clamp terminals, <= 1 x 1.5 mm2 with cable endIEC 60947-1 4 kVTCClass I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
70 mm63 mm70 mmIlluminated unitProtected LED0.85...1.1 Un
conforming to
IEC 60947-5-1
1 Hz
Part Number
XVBC5B4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Range of product

฿ 1,026.75

RED FLASHING LED UNIT 1 Piece(s) 60 Day(s) RedIndicator bank

Loading...

  1. 1
 

Basic Information

Rated Voltage(V) AC/DC24V Dimension height(mm) 63 mm Dimension width(mm) 70 mm
Dimension depth(mm) 70 mm Ambient air temperature for storage -40…70 °C Mounting diameter 70 mm
Product or component type Indicator bank

Please check the type/dimensions/specifications of the part XVBC5B4 in the Illuminated LED Unit series.

Products with similar specification

Part Number
XVBC5B6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Range of product

฿ 1,026.75

36 Piece(s) 60 Day(s) BlueHarmony XVB Universal