1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Supply 24VDC 20Amp

POWER SUP. 1P 24V 2

Power Supply 24VDC 20Amp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,187.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power Supply 24VDC 20Amp

Product CodeRated powerPower supply output currentOutput voltagePower dissipationDepthHeightWidthRangeProduct or component typeNet weightIP degree of protectionRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileOperating altitudeREACH RegulationWarrantyConnections - terminalsStatus LEDDielectric strengthPower supply type                        Nominal input voltage                     Input voltage limitsEfficiency                                         Output protection type                                                Output coupling                               Provided equipment                                               Standards                          Environmental characteristic              Inrush currentMarkingOperating position[Ue] rated operational voltage         Overvoltage category           Mounting supportPermissible temporary current boostOutput voltage adjustment
ABL8RPM24200480 W20 A24 V DC57.6 W145 mm125 mm146 mmModicon Power SupplyPower supply1.6 kgIP20 conforming to EN/IEC 60529
IP10
0 to 90 % during operation
0 to 95 % in storage
50 to 60 °C (with derating factor)
-25 to 50 °C (without)
-40 to 70 °CCCSAus
EAC
KC
RCM
UL
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information2000 mREACH Declaration18 monthsFor diagnostic relay: removable screw terminal block, connection capacity: 2 x 2.5 mm²
For input connection: screw type terminals, connection capacity: 3 x 0.5...3 x 4 mm² AWG 22...AWG 12
For input ground connection: screw type terminals, connection capacity: 1 x 0.5...1 x 4 mm² AWG 22...AWG 12
For output connection: screw type terminals, connection capacity: 4 x 0.5...4 x 4 mm² AWG 22...AWG 12
1 LED (green and red)output voltage:
1 LED (green, red and orange)output current:
2500 V between input and ground
3000 V between input and output
500 V between output and ground
Regulated switch mode100...120 V AC single phase, terminal(s): N-L1
200...240 V AC phase to phase, terminal(s): L1-L2
85...132 V AC
170...264 V AC
88 %Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 21.6 V
Thermal, protection technology: automatic reset
Series
Parallel
Power factor correction filter conforming to IEC 61000-3-2CSA C22.2 No 60950-1
UL 508
EMC conforming to EN 61000-6-1
EMC conforming to EN 61000-6-3
EMC conforming to EN 55024
EMC conforming to EN/IEC 61000-6-4
EMC conforming to EN/IEC 61204-3
Safety conforming to EN/IEC 60950-1
Safety conforming to EN/IEC 61204-3
Safety conforming to SELV
30 ACEVertical240 V 0.68
120 V 0.69
Class I conforming to VDE 0106-135 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail
1.5 x In (for 4 s)24...28.8 V adjustable
Part Number
ABL8RPM24200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,187.50

POWER SUP. 1P 24V 2 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Product or component type Power supply Range Modicon Power Supply Height 146 mm
Width 125 mm Depth 145 mm Power dissipation 57.6 W
Output voltage 24 V DC Power supply output current 20 A Rated power 480 W

Please check the type/dimensions/specifications of the part ABL8RPM24200 in the Power Supply 24VDC 20Amp series.