1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Base

SCREW CLAMP BASE 12A

Power Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,192.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power Base, TeSys U, 12 A, no Connections Control

Product CodePoles descriptionAuxiliary contact compositionRangeDepthHeightAmbient air temperature for operationWidthProduct or component typeMaximum operating rateNet weightDevice short nameVibration resistance                               Shock resistance                                             Fixing mode           Mechanical durability                                       IP degree of protection                                                                        Standards                                 Ambient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEOperating altitude              Resistance to electrostatic discharge              WarrantyUtilisation categoryNetwork frequency[Uc] control circuit voltageTightening torqueCompatibility code[Ue] rated operational voltage                     [mUi] rated insulation voltage                         [Ith] conventional free air thermal currentConnections - terminals[Uimp] rated impulse withstand voltageProtective treatmentProduct nameDevice application[Ie] rated operational current                                     Resistance to fast transients                                               Resistance to radiated fields          Immunity to microbreaksOperating timeHeat dissipation                                            Fire resistance                                                  Suitability for isolationTypical current consumption                                                          Safe separation of circuit                                                                                  Immunity to radioelectric fields                    Immunity to voltage dips                    [Ics] rated service breaking capacity                                    Auxiliary contacts type                                                                                         Safety reliability level                                                                 Non-dissipating shock wave
LUB1203P1 NO + 1 NCTeSys126 mm154 mm-25 to 60 °C with LUCM
-25 to 70 °C with LUCA, LUCB, LUCC, LUCD
45 mmNon reversing power base3600 cyc/h0.865 kgLUB2 gn (f= 5 to 300 Hz) power poles open
conforming to IEC 60068-2-27

4 gn (f= 5 to 300 Hz) power poles closed
conforming to IEC 60068-2-27
10 gn power poles open conforming to IEC 60068-2-27
15 gn power poles closed conforming to IEC 60068-2-27
Clipped (DIN rail)
Screw-fixed (plate)
15 McyclesIP20 conforming to IEC 60947-1 (front panel and wired terminals)
IP20 conforming to IEC 60947-1 (other faces)
IP40 conforming to IEC 60947-1 (front panel outside connection zone)
EN 60947-6-2
IEC 60947-6-2
UL 60947-4-1, with phase barrier
CSA C22.2 No 60947-4-1, with phase barrier
-40 to 85 °CCE
UL
CSA
CCC
EAC
ASEFA
ATEX
Marine
Green Premium productCompliant EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins2000 m8 kV level 3 in open air conforming to IEC 61000-4-2
8 kV level 4 on contact conforming to IEC 61000-4-2
18 monthsAC-41
AC-43
AC-44
40...60 Hz24 V AC 50/60 Hz
24 V DC
48...72 V AC 50/60 Hz
48...72 V DC
110...240 V AC 50/60 Hz
110...220 V DC
Control circuit: 0.8 to 1.2 N.m flat screwdriver 5 mm
Control circuit: 0.8 to 1.2 N.m Philips no 1 screwdriver 5 mm
Power circuit: 1.9 to 2.5 N.m flat screwdriver 6 mm
Power circuit: 1.9 to 2.5 N.m Philips No 2 screwdriver 6 mm
LUB690 V AC for power circuit690 V conforming to IEC 60947-6-2 (pollution degree 3)
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
12 APower circuit: screw clamp terminals 1 cable(s) 1 to 10 mm2 rigid
Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5 to 10 mm2 flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 1 to 6 mm2 flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 1 to 6 mm2 rigid
Power circuit: screw clamp terminals 2 cable(s) 1.5 to 6 mm2 flexible without cable end
Control circuit: without connection
6 kV conforming to IEC 60947-6-2TH conforming to IEC 60068TeSys UMotor control
Motor protection
12 A at <= 440 V
12 A at 500 V
9 A at 690 V
2 kV class 3 serial link conforming to IEC 61000-4-4
4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
10 V/m 3 conforming to IEC 61000-4-33 ms for control circuit35 ms opening with LUCA, LUCB, LUCC, LUCD, LUCM for control circuit
50 ms at >= 72 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
60 ms at 48 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
70 ms at 24 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
75 ms closing with LUCM for control circuit
2 W for control circuit with LUCA, LUCB, LUCC, LUCD
1.7 W for control circuit with LUCM
960 °C parts supporting live components conforming to IEC 60695-2-12
650 °C conforming to IEC 60695-2-12
Yes130 mA at 24 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
140 mA at 24 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
150 mA at 24 V DC I maximum while closing with LUCM
280 mA at 110...220 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
280 mA at 110...240 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
280 mA at 48...72 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
280 mA at 48...72 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
35 mA at 110...220 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
35 mA at 110...240 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
35 mA at 48...72 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
35 mA at 48...72 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
60 mA at 24 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
70 mA at 24 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
70 mA at 24 V DC I rms sealed with LUCM
400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N
400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N
10 V conforming to IEC 61000-4-670 % / 500 ms conforming to IEC 61000-4-1150 kA at 230 V
50 kA at 440 V
10 kA at 500 V
4 kA at 690 V
Type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1
Type mirror contact (1 NC) conforming to IEC 60947-1
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
1 kV serial mode 24...240 V AC
conforming to IEC 60947-6-2

1 kV serial mode 48...220 V DC
conforming to IEC 60947-6-2

2 kV common mode 24...240 V AC
conforming to IEC 60947-6-2

2 kV common mode 48...220 V DC
conforming to IEC 60947-6-2
Part Number
LUB120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,192.25

SCREW CLAMP BASE 12A 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Net weight 0.865 kg Product or component type Non reversing power base Width 45 mm
Height 154 mm Depth 126 mm Range TeSys
Auxiliary contact composition 1 NO + 1 NC Poles description 3P Maximum operating rate 3600 cyc/h

Please check the type/dimensions/specifications of the part LUB120 in the Power Base series.