1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pre-Formed Cable For I/O Extension

3M CABLE CNTR FOR EXTENSION

Pre-Formed Cable For I/O Extension
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,793.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pre-Formed Cable, For I/O Extension, Twido, 3 M

Product CodeAWG gaugeCable cross sectionCable lengthRangeWarrantyNet weightElectrical connectionAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationProduct compatibilityAccessory / separate part designation
TWDFCW30KAWG 220.035 mm²3 mTwido18 months0.405 kg1 male connector HE10 20 pin(s) Twido side
Free end
Connecting cableConnection accessoriesI/O extensionTWDDDI32DK
TWDDDO32TK
TWDDDO16UK
TWDDDO32UK
TWDDDO16TK
TWDDDI16DK
Pre-formed cable
Part Number
TWDFCW30K SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,793.17

฿ 1,265.80

3M CABLE CNTR FOR EXTENSION 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Range Twido Cable Length 3 m Cable cross section 0.035 mm²
AWG gauge AWG 22

Please check the type/dimensions/specifications of the part TWDFCW30K in the Pre-Formed Cable For I/O Extension series.