1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS 232 Serial Link Cable

RJ45 DB9 MALE RS232 STRAIGHT

RS 232 Serial Link Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,897.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS 232 Serial Link Cable, For Data Communication Equipment, 3 M, 4 Wires

Product CodeCable lengthRangeWarrantyNet weightElectrical connectionAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationEU RoHS DirectiveMercury freeRoHS exemption informationSustainable offer statusChina RoHS RegulationEnvironmental DisclosureToxic heavy metal freeRange compatibilityPhysical interfaceTotal number of wires
TCSMCN3M4M3S23 mModicon M251
Modicon M221
Modicon M241
Modicon M340 automation platform
18 months0.15 kg1 connector RJ45
1 connector SUB-D 9
Connecting cable cordset for data communication equipmentConnection accessoryData communication equipmentPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesGreen Premium productChina RoHS declarationProduct Environmental ProfileYesTwido
Modicon M340
RS2324
Part Number
TCSMCN3M4M3S2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,897.50

RJ45 DB9 MALE RS232 STRAIGHT 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Range Modicon M251 Modicon M221 Modicon M241 Modicon M340 automation platform Cable Length 3 m

Please check the type/dimensions/specifications of the part TCSMCN3M4M3S2 in the RS 232 Serial Link Cable series.