1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CANopen Cable

LEXIUM32 CANOPEN 1M CABLE

CANopen Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 841.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CANopen Cable, 2 X RJ45, Cable 1 M

Product CodeProduct or component typeCable lengthRangeWarrantyNet weightElectrical connectionAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationToxic heavy metal freeRange compatibilityBus typeConnector type
VW3CANCARR1CANopen preassembled cable1 mCANopen18 months0.5 kg2 connectorsConnecting cableConnection accessoryCANopen busPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationYesLexium SD3
Altivar 31
Modicon M258
Altivar 71
Lexium 28
Altivar Process ATV900
Altivar 32
Altivar Machine ATV320
Altivar 31C
Altivar 312
Altivar Process ATV600
Magelis XBT GC, GT/GK with control
Altivar Machine ATV340 except Sercos drives
Modicon M238
Modicon LMC058
CANopen2 RJ45
Part Number
VW3CANCARR1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 841.50

LEXIUM32 CANOPEN 1M CABLE 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Range CANopen Cable Length 1 m Product or component type CANopen preassembled cable

Please check the type/dimensions/specifications of the part VW3CANCARR1 in the CANopen Cable series.