1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Discrete I/O Connecting Cable

DISCRETE I/O CONNECTING

Discrete I/O Connecting Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,232.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Discrete I/O Connecting Cable, 2 M, For Modular Base Controller

Product CodeAWG gaugeCable cross sectionCable lengthWarrantyNet weightElectrical connectionAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationEU RoHS DirectiveMercury freeRoHS exemption informationSustainable offer statusChina RoHS RegulationEnvironmental DisclosureToxic heavy metal freeProduct compatibilityRange compatibilityAccessory / separate part designationCircularity ProfileREACH RegulationREACH free of SVHC
ABFT20E200AWG 280.08 mm²2 m18 months0.14 kg1 connector HE10, 20 ways for controller side
1 connector HE10, 20 ways for Telefast ABE7 side
Connecting cableConnection accessoriesModular base controllerPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesGreen Premium productChina RoHS declarationProduct Environmental ProfileYesTWDDDO16TK
TWDDDI16DK
TWDDDI32DK
TWDDDO32TK
Advantys Telefast ABE7
Twido
Discrete I/O connecting cableEnd of Life InformationREACH DeclarationYes
Part Number
ABFT20E200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,232.25

DISCRETE I/O CONNECTING 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Cable Length 2 m Cable cross section 0.08 mm² AWG gauge AWG 28

Please check the type/dimensions/specifications of the part ABFT20E200 in the Discrete I/O Connecting Cable series.