1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IP67 Passive Splitter Box

IP67 Passive Splitter Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IP67 Passive Splitter Box Cable, LED

Product CodeRange of productProduct or component typeVibration resistanceShock resistanceNumber of channelsFixing modeNet weightIP degree of protectionAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyElectrical connectionOperating positionToxic heavy metal free[Ue] rated operational voltageContact resistanceStatus LEDNumber of waysCurrent per channelInsulation groupCurrent of commonSeparation of commons
ABE9C1241L05Advantys ABE9IP67 passive splitter box0.2 gn 
(f= 57 to 150 Hz) 
conforming to 
IEC 68-2-6, FC tests
30 gn for 11 ms 
conforming to 
EN 68-2-2
30 gn for 11 ms 
conforming to 
IEC 68-2-2
4M4 screw fixing0.68 kgIP67 conforming to IEC 529-20 to 80 °C-40 to 85 °CCULusGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH DeclarationYes18 months1 pre-wired cable connector, 
5 m cable length
4 female connectors M12 5 pins
Any positionYes24 V DC5000 µOhm1 LED per channel (yellow)channel status:
2 LEDs (green)power ON:
8 ways4 ACategory 3 conforming to VDE 011016 A 1 mm2
12 A 0.75 mm2
Without or with
ABE9C1241L10Advantys ABE9IP67 passive splitter box0.2 gn 
(f= 57 to 150 Hz) 
conforming to 
IEC 68-2-6, FC tests
30 gn for 11 ms 
conforming to 
EN 68-2-2
30 gn for 11 ms 
conforming to 
IEC 68-2-2
4M4 screw fixing1.7 kgIP67 conforming to IEC 529-20 to 80 °C-40 to 85 °CCULusGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH DeclarationYes18 months1 pre-wired cable connector, 
10 m cable length
4 female connectors M12 5 pins
Any positionYes24 V DC5000 µOhm1 LED per channel (yellow)channel status:
2 LEDs (green)power ON:
8 ways4 ACategory 3 conforming to VDE 011016 A 1 mm2
12 A 0.75 mm2
Without or with
ABE9C1281L05Advantys ABE9IP67 passive splitter box0.2 gn 
(f= 57 to 150 Hz) 
conforming to 
IEC 68-2-6, FC tests
30 gn for 11 ms 
conforming to 
EN 68-2-2
30 gn for 11 ms 
conforming to 
IEC 68-2-2
8M4 screw fixing1.61 kgIP67 conforming to IEC 529-20 to 80 °C-40 to 85 °CCULusGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH DeclarationYes18 months1 pre-wired cable connector, 
5 m cable length
8 female connectors M12 5 pins
Any positionYes24 V DC5000 µOhm1 LED per channel (yellow)channel status:
2 LEDs (green)power ON:
16 ways4 ACategory 3 conforming to VDE 011016 A 1 mm2
12 A 0.75 mm2
Without or with
ABE9C1281L10Advantys ABE9IP67 passive splitter box0.2 gn 
(f= 57 to 150 Hz) 
conforming to 
IEC 68-2-6, FC tests
30 gn for 11 ms 
conforming to 
EN 68-2-2
30 gn for 11 ms 
conforming to 
IEC 68-2-2
8M4 screw fixing3.06 kgIP67 conforming to IEC 529-20 to 80 °C-40 to 85 °CCULusGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH DeclarationYes18 months1 pre-wired cable connector, 
10 m cable length
8 female connectors M12 5 pins
Any positionYes24 V DC5000 µOhm1 LED per channel (yellow)channel status:
2 LEDs (green)power ON:
16 ways4 ACategory 3 conforming to VDE 011016 A 1 mm2
12 A 0.75 mm2
Without or with
Part Number
ABE9C1241L05
ABE9C1241L10
ABE9C1281L10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of ways Cable Length

฿ 10,050.00

4WAY MODULE M12 L5M LED 1 Piece(s) 2 Day(s) 8 ways5 m

฿ 12,675.00

4W MODULE M12 L10M LED 1 Piece(s) 60 Day(s) 8 ways10 m

฿ 17,625.00

8WAY MODULE M12 L10M LED 1 Piece(s) 60 Day(s) 16 ways10 m

Loading...

  1. 1
 

Basic Information

Rated Operational Voltage 24 V DC Ambient air temperature for operation -20…80 °C