Emergency Stop Switching Off Head Harmony XB5

Brand :
SCHNEIDER
Caution
Product Description
Emergency Stop Switching Off Head Ø22
| Product Code | Range of product | Product or component type | Device short name | Vibration resistance | Shock resistance | Mechanical durability | Net weight | IP degree of protection | NEMA degree of protection | Standards | Ambient air temperature for operation | Ambient air temperature for storage | Product certifications | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | Circularity Profile | REACH Regulation | Warranty | Product destination | Sale per indivisible quantity | Overvoltage category | IK degree of protection | Mounting diameter | Bezel material | Protective treatment | Type of operator | CAD overall width | CAD overall height | CAD overall depth | Shape of signaling unit head | Operator profile | Device presentation | Resistance to high pressure washer | Head type | Reset | Station name | Electrical composition code | REACH free of SVHC | Toxic heavy metal free | Type of keylock | Key withdrawal position |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ZB5AS834 | Harmony XB5 | Head | ZB5 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 300000 cycles | 0.042 kg | IP66 conforming to IEC 60529 IP67 IP69 IP69K | NEMA 13 NEMA 4X | IEC 60364-5-53 EN/IEC 60947-5-5 GB 14048.5 JIS C8201-5-1 EN/IEC 60947-5-4 EN/IEC 60947-1 EN/ISO 13850 UL 508 EN/IEC 60204-1 EN/IEC 60947-5-1 CSA C22.2 No 14 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | RINA CSA GL BV LROS (Lloyds register of shipping) DNV UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | 18 months | Emergency stop push-button | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | 22 mm | Dark grey plastic | TH | Trigger action and mechanical latching | 30 mm | 30 mm | 57 mm | Round | Red mushroom O 30 mm, unmarked | Basic element | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | Turn to release | XALD 1...5 cut-outs XALK 1...5 cut-outs | C7 for <4 contacts using single blocks in front mounting C8 for <4 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting SF1 for <3 contacts using single blocks in front mounting SR1 for <3 contacts using single blocks in rear mounting C10 for <4 contacts using single and double blocks in front mounting | Yes | Yes | - | - |
| ZB5AS934 | Harmony XB5 | Head | ZB5 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 300000 cycles | 0.068 kg | IP66 conforming to IEC 60529 IP67 IP69 IP69K | NEMA 13 NEMA 4X | EN/ISO 13850 JIS C8201-5-1 UL 508 CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60204-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 EN/IEC 60947-5-1 IEC 60364-5-53 GB 14048.5 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | UL listed DNV LROS (Lloyds register of shipping) RINA GL BV CSA | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | 18 months | Emergency stop push-button | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | 22 mm | Dark grey plastic | TH | Trigger action and mechanical latching | 30 mm | 30 mm | 79 mm | Round | Red mushroom O 30 mm, unmarked | Basic element | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | Key release | XALD 1...5 cut-outs XALK 1...5 cut-outs | C7 for <4 contacts using single blocks in front mounting C8 for <4 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting SF1 for <3 contacts using single blocks in front mounting SR1 for <3 contacts using single blocks in rear mounting C10 for <4 contacts using single and double blocks in front mounting | - | - | Ronis 455 | Center |
| ZB5AT84 | Harmony XB5 | Head | ZB5 | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 300000 cycles | 0.05 kg | IP66 conforming to IEC 60529 IP67 IP69 IP69K | NEMA 13 NEMA 4X | EN/ISO 13850 EN/IEC 60947-5-1 CSA C22.2 No 14 IEC 60364-5-53 JIS C8201-5-1 UL 508 EN/IEC 60947-1 GB 14048.5 EN/IEC 60947-5-4 EN/IEC 60947-5-5 EN/IEC 60204-1 JIS C8201-1 | -40 to 70 ℃ | -40 to 70 ℃ | LROS (Lloyds register of shipping) RINA BV DNV UL listed GL CSA | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | 18 months | Emergency stop push-button | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | 22 mm | Dark grey plastic | TH | Trigger action and mechanical latching | 40 mm | 40 mm | 56 mm | Round | Red mushroom O 40 mm, unmarked | Basic element | 7000000 Pa at 55 ℃, distance : 0.1 m | Standard | Push-pull | XALD 1 cut-out XALK 1 cut-out | C7 for <4 contacts using single blocks in front mounting C8 for <4 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting SF1 for <3 contacts using single blocks in front mounting SR1 for <3 contacts using single blocks in rear mounting C10 for <4 contacts using single and double blocks in front mounting | Yes | Yes | - | - |