Emergency switching off push-button Harmony XB5

Brand :
Schneider Electric

Caution

    Product Description

    Red Ø40 Emergency Stop, Switching Off Ø22 Trigger Latching Turn Release 2NC

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueToxic heavy metal freeSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n°1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationResistance to high pressure washerContacts usageShape of screw head[Ie] Rated operational currentElectrical reliabilityHead typeReset
    XB5AS8444Harmony XB5Emergency switching off
    push-button
    XB55 gn (f= 2 to 500 Hz)
    conforming to
    IEC 60068-2-6
    30 gn (duration = 18 ms)
    for half sine wave acceleratio
    conforming to IEC 60068-2-27

    50 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    300000 cycles40 mm43 mm82 mm0.072 kgIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 60204-1
    EN/IEC
    60947-5-1
    CSA C22.2 No 14
    EN/ISO 13850
    EN/IEC
    60947-5-5
    IEC 60364-5-53
    EN/IEC 60947-5-4
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CGL
    CSA
    DNV
    UL listed
    BV
    RINA
    LROS (Lloyds register of shipping)
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months0.8 to 1.2 N.m
    conforming to
    EN 60947-1
    Yes1600 V
    (pollution degree 3)
    conforming to
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK03 conforming to IEC 5010222 mm2 NCScrew clamp terminals, <= 2 x 1.5 mm2
    with cable end conforming to
    EN 60947-1

    Screw clamp terminals, >= 1 x 0.22 mm2
    without cable end conforming to EN
    60947-1
    Dark grey plastic(11-12)NC10 A 
    cartridge fuse type gG
    conforming to 
    EN/IEC 60947-5-1
    EN 60947-1 6 kVSlow-breakWith conforming to EN/IEC 60947-5-1 appendix KTH1.5 mm
    (NC changing electrical state)
    4.3 mm (total travel)
    Trigger action and mechanical latchingRoundRed mushroom Ø 40 mm, unmarkedSilver alloy (Ag/Ni)PlasticComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    3 A at 240 V, AC-15, 
    A600 conforming to
    EN/IEC 60947-5-1

    6 A at 120 V, AC-15,
    A600 conforming to
    EN/IEC 60947-5-1

    0.1 A at 600 V, DC-13, 
    Q600 conforming to 
    EN/IEC 60947-5-1

    0.27 A at 250 V, DC-13, 
    Q600 conforming to
    EN/IEC 60947-5-1

    0.55 A at 125 V, DC-13, 
    Q600 conforming to
    EN/IEC 60947-5-1

    1.2 A at 600 V, AC-15,
    A600 conforming to 
    EN/IEC 60947-5-1
    Λ  < 10exp(-6) at 5 V, 1 mA
    in clean environment conforming
    to EN/IEC 60947-5-4

    Λ  < 10exp(-8) at 17 V, 5 mA
    in clean environment conforming 
    to EN/IEC 60947-5-4
    StandardTurn to release
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat