Emergency stop push-button Harmony XB4

Brand :
Schneider Electric

Caution

    Product Description

    Emergency Stop Switching Off Ø22

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceMechanical durabilityIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSale per indivisible quantityIK degree of protectionMounting diameterBezel materialProtective treatmentElectrical shock protection classType of operatorShape of signaling unit headOperator profileDevice presentationResistance to high pressure washerResetElectrical durabilityWidthHeightDepthNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationTightening torque[Ui] rated insulation voltage[Ith] conventional free air thermal currentContacts type and compositionConnections - terminalsTerminals description ISO n°1Short-circuit protectionContact operationPositive openingOperating travelContacts materialFixing collar materialContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityHead typeWEEEWarranty[Uimp] rated impulse withstand voltageREACH free of SVHCToxic heavy metal freeType of keylockKey withdrawal positionCAD overall widthCAD overall heightCAD overall depthOperating forceElectrical composition code
    XB4BS8342Harmony XB4Emergency stop push-button
    Complete emergency switching off 
    push-button
    XB45 gn (f= 2 to 500 Hz) 
    conforming to
    IEC 60068-2-6
    30 gn (duration = 18 ms)
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    300000 cyclesIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 60204-1
    UL 508
    EN/IEC 
    60947-5-4
    IEC 60364-5-53
    JIS C8201-5-1
    EN/IEC 
    60947-5-1
    EN/IEC 
    60947-5-5
    EN/ISO 13850
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CCSA
    LROS (Lloyds register of shipping)
    DNV
    UL listed
    GL
    BV
    RINA
    1IK06 conforming to IEC 5010222 mmChromium plated metalTHClass I conforming to IEC 60536Trigger action and mechanical latchingRoundRed mushroom Ø 40 mm, unmarkedComplete product7000000 Pa at 55 °C, distance : 0.1 mTurn to release1000000 cycles, AC-15, 2 A at 230 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    40 mm47 mm82 mm0.118 kg--------0.8 to 1.2 N.m 
    conforming to 
    EN 60947-1
    600 V
    (pollution degree 3) 
    conforming to 
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-11 NCScrew clamp terminals, <= 2 x 1.5 mm2 
    with cable end conforming to 
    EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 
    without cable end conforming to 
    EN 60947-1
    (21-22)NC10 A
    cartridge fuse type gG 
    conforming to 
    EN/IEC 60947-5-1
    Slow-breakWith conforming to 
    EN/IEC 60947-5-1 
    appendix K
    1.5 mm 
    (NC changing electrical state)
    4.3 mm (total travel)
    Silver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    3 A at 240 V, AC-15, 
    A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 
    conforming to 
    EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, 
    Q600 conforming to 
    EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, 
    Q600 conforming to 
    EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 
    conforming to EN/IEC 
    60947-5-1
    Λ  < 10exp(-6) at 5 V and 1 mA
    in clean environment conforming to 
    EN/IEC 60947-5-4
    Λ  < 10exp(-8) at 17 V and 5 mA 
    in clean environment conforming to 
    EN/IEC 60947-5-4
    -------------
    XB4BS84441Harmony XB4Emergency stop push-button
    Emergency switching off push-button
    XB45 gn (f= 2 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms)
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    300000 cyclesIP66 conforming to IEC 60529
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/ISO 13850
    EN/IEC 60947-1
    EN/IEC 
    60947-5-5
    IEC 60364-5-53
    EN/IEC 
    60947-5-4
    EN/IEC 60204-1
    UL 508
    EN/IEC 
    60947-5-1
    CSA C22.2 No 14
    JIS C8201-5-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CUL listed
    BV
    CSA
    LROS (Lloyds register of shipping)
    DNV
    RINA
    GL
    1IK06 conforming to IEC 5010222 mmChromium plated metalTHClass I conforming to IEC 60536Trigger action and mechanical latchingRoundRed mushroom Ø 40 mm, unmarkedComplete product7000000 Pa at 55 °C, distance : 0.1 mTurn to release1000000 cycles, AC-15, 2 A at 230 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    40 mm47 mm82 mm-Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH Declaration0.8 to 1.2 N.m 
    conforming to
    EN 60947-1
    600 V 
    (pollution degree 3) 
    conforming to 
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-11 NO + 2 NCScrew clamp terminals, <= 2 x 1.5 mm2 
    with cable end conforming to 
    EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 
    without cable end conforming to 
    EN 60947-1
    (13-14)NO10 A 
    cartridge fuse type gG 
    conforming to 
    EN/IEC 60947-5-1
    Slow-breakWith conforming to 
    EN/IEC 60947-5-1 
    appendix K
    1.5 mm 
    (NC changing electrical state)
    2.6 mm 
    (NO changing electrical state)
    4.3 mm (total travel)
    Silver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    3 A at 240 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 
    conforming to
    EN/IEC 60947-5-1
    0.27 A at 250 V, 
    DC-13, Q600 conforming to
    EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, 
    Q600 conforming to 
    EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    Λ  < 10exp(-6) at 5 V and 1 mA
    in clean environment conforming to 
    EN/IEC 60947-5-4
    Λ  < 10exp(-8) at 17 V and 5 mA
    in clean environment conforming to 
    EN/IEC 60947-5-4
    StandardThe product must be disposed
    on European Union markets
    following specific waste collection
    and never end up in rubbish bins
    18 months6 kV EN 60947-1YesYes-------
    XB4BS9442Harmony XB4Emergency stop push-button
    Emergency switching off push-button
    XB45 gn (f= 2 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    300000 cyclesIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 60947-1
    EN/IEC
    60947-5-5
    JIS C8201-5-1
    EN/IEC 
    60947-5-4
    IEC 60364-5-53
    EN/IEC 60204-1
    UL 508
    EN/IEC 
    60947-5-1
    CSA C22.2 No 14
    EN/ISO 13850
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CCSA
    LROS (Lloyds register of shipping)
    DNV
    RINA
    BV
    UL listed
    GL
    1IK03 conforming to IEC 5010222 mmChromium plated metalTHClass I conforming to IEC 60536Trigger action and mechanical latchingRoundRed mushroom Ø 40 mm, unmarkedComplete product7000000 Pa at 55 °C, distance : 0.1 mKey release1000000 cycles, AC-15, 2 A at 230 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    40 mm47 mm104 mm0.133 kgGreen Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH Declaration0.8 to 1.2 N.m
    conforming to 
    EN 60947-1
    600 V 
    (pollution degree 3) 
    conforming to 
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-11 NCScrew clamp terminals, <= 2 x 1.5 mm2 
    with cable end conforming to 
    EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 
    without cable end conforming to 
    EN 60947-1
    (21-22)NC10 A 
    cartridge fuse type gG 
    conforming to 
    EN/IEC 60947-5-1
    Slow-breakWith conforming to 
    EN/IEC 60947-5-1 
    appendix K
    1.5 mm 
    (NC changing electrical state)
    4.3 mm (total travel)
    Silver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    3 A at 240 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600
    conforming to 
    EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, 
    Q600 conforming to 
    EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, 
    Q600 conforming to 
    EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    Λ  < 10exp(-6) at 5 V and 1 mA
    in clean environment conforming to 
    EN/IEC 60947-5-4
    Λ  < 10exp(-8) at 17 V and 5 mA
    in clean environment conforming to 
    EN/IEC 60947-5-4
    StandardThe product must be disposed
    on European Union markets
    following specific waste collection
    and never end up in rubbish bins
    -6 kV EN 60947-1--Ronis 455Center-----
    XB4BS9445Harmony XB4Emergency stop push-button
    Emergency switching off push-button
    XB45 gn (f= 2 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms)
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    300000 cyclesIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 
    60947-5-4
    JIS C8201-5-1
    IEC 60364-5-53
    EN/IEC 60204-1
    UL 508
    EN/IEC 
    60947-5-1
    EN/IEC 60947-1
    EN/IEC 
    60947-5-5
    EN/ISO 13850
    CSA C22.2 No 14
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CDNV
    CSA
    LROS (Lloyds register of shipping)
    UL listed
    RINA
    GL
    BV
    1IK03 conforming to IEC 5010222 mmChromium plated metalTHClass I conforming to IEC 60536Trigger action and mechanical latchingRoundRed mushroom Ø 40 mm, unmarkedComplete product7000000 Pa at 55 °C, distance : 0.1 mKey release1000000 cycles, AC-15, 2 A at 230 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, 
    operating rate <3600 cyc/h, load factor: 0.5 
    conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    40 mm47 mm104 mm0.17 kgGreen Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH Declaration0.8 to 1.2 N.m 
    conforming to 
    EN 60947-1
    600 V 
    (pollution degree 3)
    conforming to 
    EN 60947-1
    10 A conforming to EN/IEC 60947-5-11 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 
    with cable end conforming to 
    EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 
    without cable end conforming to 
    EN 60947-1
    (13-14)NO10 A 
    cartridge fuse type gG 
    conforming to 
    EN/IEC 60947-5-1
    Slow-breakWith conforming to 
    EN/IEC 60947-5-1 
    appendix K
    1.5 mm 
    (NC changing electrical state)
    2.6 mm 
    (NO changing electrical state)
    4.3 mm (total travel)
    Silver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    3 A at 240 V, AC-15, A600 
    conforming to
    EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 
    conforming to 
    EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13,
    Q600 conforming to 
    EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13,
    Q600 conforming to 
    EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 
    conforming to 
    EN/IEC 60947-5-1
    Λ  < 10exp(-6) at 5 V and 1 mA
    in clean environment conforming to
    EN/IEC 60947-5-4
    Λ  < 10exp(-8) at 17 V and 5 mA
    in clean environment conforming to
    EN/IEC 60947-5-4
    StandardThe product must be disposed
    on European Union markets
    following specific waste collection
    ​​​​​​​and never end up in rubbish bins
    18 months6 kV EN 60947-1--Ronis 455Center---44 N-
    ZB4BS834Harmony XB4Head for emergency switching off
    push-button
    ZB45 gn (f= 2 to 500 Hz) 
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    300000 cyclesIP66 conforming to IEC 60529
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    NEMA 4
    NEMA 12
    EN/IEC 60204-1
    JIS C8201-5-1
    GB 14048.5
    EN/IEC 60947-1
    EN/IEC 
    60947-5-4
    CSA C22.2 No 14
    EN/IEC 
    60947-5-1
    EN/ISO 13850
    IEC 60364-5-53
    UL 508
    EN/IEC 
    60947-5-5
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CRINA
    LROS (Lloyds register of shipping)
    GL
    CSA
    BV
    DNV
    UL listed
    1IK06 conforming to IEC 5010222 mmChromium plated metalTHClass I conforming to IEC 61140Trigger action and mechanical latchingRoundRed mushroom Ø 30 mm, unmarkedBasic element7000000 Pa at 55 °C, distance : 0.1 mTurn to release----0.068 kgGreen Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH Declaration----------------Standard-18 months-YesYes--30 mm30 mm57 mm-C7 for <4 contacts using single blocks in front mounting
    C8 for <4 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    C10 for <4 contacts using single and double blocks in front mounting
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat