1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Emergency Switching Off Harmony Easy XA2

EMERGENCYSWICHPUSHPULL

Emergency Switching Off Harmony Easy XA2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Red Ø40 Emergency Swtiching Off Push-Button Ø22 NOn Trigger, Push-Pull 1NC

Product CodeRange of productProduct or component typeDevice short name       Vibration resistance     Shock resistanceFixing mode                     Electrical durability                Mechanical durability Width Height  Depth  Net weightIP degree of protection    Standards  Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torqueOperating position[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialShort-circuit protection [Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentType of operatorShape of signaling unit headOperator profile[Ie] rated operational currentElectrical reliabilityDevice mountingReset                         Fixing center                            
XA2ET42Harmony Easy XA2Complete emergency 
switching off push-button
XA210 gn (f= 40 to 500 Hz) 
conforming to IEC 60068-2-6
70 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
load factor: 0.5 conforming to IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
load factor: 0.5 conforming to IEC 60947-5-4
100000 cycles42 mm30 mm74.2 mm0.088 kgIP65 conforming to IEC 60529GB 14048.5
IEC 60947-1
IEC 60947-5-1
GB 14048.1
-25 to 55 ℃-40 to 70 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position600 V 
conforming to IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, <= 2 x 1.5 mm2
Screw clamp terminal, <= 1 x 2.5 mm2
Screw clamp terminal, >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse 
conforming to 
IEC 60269-1
6 kV IEC 60947-1Slow-breakWith NC contactTCPush-pullRoundRed mushroom O 40 mm3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ < 10exp(-8) at 24 VFixing hole - diameter: 22 mmPush-pull>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
Part Number
XA2ET42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 180.38

EMERGENCYSWICHPUSHPULL 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Shape Round Mounting Hole Ø22 Push button operation Push Lock / Pull Reset
Button color Red Dimension vertical(mm) 30 Dimension width(mm) 42
Dimension depth(mm) 74.2 Contacts type and composition 1 NC

Please check the type/dimensions/specifications of the part XA2ET42 in the Emergency Switching Off Harmony Easy XA2 series.