1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Body For Stepping Switch

BODY FOR STEPPING SWITCH

Body For Stepping Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,984.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Body For Stepping Switch, 3-Pole, 45°, 12 A, For Ø 22 mm

Part Number
K1M024N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,984.13

BODY FOR STEPPING SWITCH 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Series Harmony K Accessory Type Cam switch body Case Material Plastic

Please check the type/dimensions/specifications of the part K1M024N in the Body For Stepping Switch series.