1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Foot Switch With Cover

BLUE PLAS FOOT SWITCH

Single Foot Switch With Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,540.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single Foot Switch, IP66, With Cover, Plastic, Blue, 1 NC + 1 NO

Product CodeRange of productProduct or component typeDevice short nameMaterialVibration resistanceShock resistanceProvided equipmentMechanical durabilityNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarranty[Ui] rated insulation voltageOvervoltage categoryContacts type and compositionConnections - terminalsRated operational power in WShort-circuit
protection
[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentColour[le] rated operational currentMaximum resistance across terminalsFoot switch typeTrigger mechanism
XPEB510Harmony XPEFoot switchXPEBPlastic5 gn
(f= 10 to 500 Hz)
conforming to
IEC 60068-2-6
30 gn conforming to
IEC 60068-2-27
Cover10000000 cycles0.7 kgIP66 conforming to IEC 60529NF E
09-031
-25 to 70 °C-40 to 70 °CCSA
UL
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months500 V (pollution degree 3)
conforming to 
EN/IEC 60947-1
500 V (pollution degree 3)
conforming to
NF C 20-040 group C
500 V (pollution degree 3)
conforming to
VDE 0110 group C
300 V
conforming to UL 508
300 V
conforming to CSA C22.2 No 14
Class II conforming to EN/IEC 61140
Class II conforming to NF C 20-030
1 NC + 1 NOScrew clamp terminal, <= 1 x 2.5 mm2 with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm2 with or without cable end
10 W DC-13, operating rate 
<60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5
conforming to
EN/IEC 60947-5-1 appendix C
4 W DC-13, operating rate 
<60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5
conforming to
EN/IEC 60947-5-1 appendix C
7 W DC-13, operating rate
<60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5
conforming to
EN/IEC 60947-5-1 appendix C
10 A
cartridge fuse type gG
conforming to
EN/IEC 60947-5-1
10 A
cartridge fuse type gG
conforming to
VDE 0660-200
6 kV EN/IEC 60947-11 stepWith conforming to
EN/IEC 60947-5-1
appendix K
THBlue3 A, 240 V, AC-15, A300
0.27 A, 250 V, DC-13,
Q300 conforming to
EN/IEC 60947-5-1
appendix A
25 MOhm conforming to
IEC 60255-7 category 3
25 MOhm conforming to
NF C 93-050 method A
Single foot switchWith trigger mechanism
Part Number
XPEB510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,540.13

BLUE PLAS FOOT SWITCH 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Series Harmony XPE IP Rating IP66 conforming to IEC 60529 Contact Configuration 1 NC + 1 NO
Case Material Plastic

Please check the type/dimensions/specifications of the part XPEB510 in the Single Foot Switch With Cover series.