1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Foot Switch With Cover

DOUBLE-FOOT SW. COVER

Double Foot Switch With Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,770.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double Foot Switch, IP66, With Cover, Metallic, Blue, 2 NC + 2 NO

Product CodeRange of productProduct or component typeDevice short nameCable entryMaterialVibration resistanceShock resistanceProvided equipmentMechanical durabilityNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyToxic heavy metal free[Ui]rated insulation voltageOvervoltage categoryContacts type and compositionConnections - terminalsRated operational power in WShort-circuitprotection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentColour[le]rated operational currentMaximum resistance across terminalsFoot switch typeTrigger mechanismPhysical characteristics
XPEM3100DHarmony XPEFoot switchXPEM2 entries tapped for Pg 16 cable glandMetal15 gn
(f= 10 to 500 Hz)
conforming to
IEC 60068-2-6
150 gn
conforming to
NF E 09-031
20 gn
conforming to
IEC 60068-2-27
Cover15000000 cycles5.9 kgIP66
conforming to
IEC 60529
IP669
conforming to
NF C 20-010
NF E
09-031
-25 to 70 °C-40 to 70 °CFIMKO
CSA
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
REACH Declaration18 monthsYes500 V (pollution degree 3)
conforming to
EN/IEC 60947-1
500 V (pollution degree 3)
conforming to
NF C 20-040 group C
500 V (pollution degree 3)
conforming to
VDE 0110 group C
300 V
conforming to
UL 508
300 V
conforming to
CSA C22.2 No 14
Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
2 x (1 NC + 1 NO)Screw clamp terminal, <= 1 x 2.5 mm2 with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm2 with or without cable end
10 W DC-13, operating rate
<60 cyc/mn, 5000000 cycles,
24 V, load factor: 0.5
conforming to
EN/IEC 60947-5-1 appendix C
4 W DC-13, operating rate
<60 cyc/mn, 5000000 cycles,
120 V, load factor: 0.5
conforming to
EN/IEC 60947-5-1 appendix C
7 W DC-13, operating rate
<60 cyc/mn, 5000000 cycles,
48 V, load factor: 0.5
conforming to
EN/IEC 60947-5-1 appendix C
10 A 
cartridge fuse type gG
conforming to
EN/IEC 60947-5-1
10 A
cartridge fuse type gG
conforming to
VDE 0660-200
6 kV EN/IEC 60947-11 stepWith conforming to EN/IEC 60947-5-1
appendix K
TCBlue3 A, 240 V, AC-15, A300
0.27 A, 250 V, DC-13, Q300
conforming to
EN/IEC 60947-5-1
appendix A
25 MOhm conforming to
IEC 60255-7 category 3
25 MOhm conforming to
NF C 93-050 method A
Double foot switchWithout trigger mechanism(11-12)NC
B
(13-14)NO
Part Number
XPEM3100D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,770.00

DOUBLE-FOOT SW. COVER 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Series Harmony XPE IP Rating IP66 conforming to IEC 60529, IP669 conforming to NF C 20-010 Contact Configuration 2 x (1 NC + 1 NO)
Case Material Metal

Please check the type/dimensions/specifications of the part XPEM3100D in the Double Foot Switch With Cover series.