1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Foot Switch Without Cover

Single Foot Switch Without Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,438.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single Foot Switch without cover

Product CodeRange of productProduct or component typeDevice short nameCable entryMaterial   Vibration resistance  Shock resistanceMechanical durabilityNet weightIP degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarranty      [Ui] rated insulation voltage      Overvoltage categoryContacts type and compositionConnections - terminals                        Rated operational power in W                   Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentColour        [Ie] rated operational current         Maximum resistance across terminalsFoot switch typeTrigger mechanismProduct certificationsToxic heavy metal free
XPEA110Harmony XPEFoot switchXPEA1 plain hole for M20 cable gland
1 plain hole for M16 cable gland
Plastic5 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
25 gn conforming to 
IEC 60068-2-27
2000000 cycles0.275 kgIP43 conforming to IEC 60529EN/IEC 60947-5-1-25 to 55 ℃-40 to 70 ℃Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
REACH Declaration18 months500 V (pollution degree 3) 
conforming to EN/IEC 60947-1
500 V (pollution degree 3) 
conforming to NF C 20-040 group C
500 V (pollution degree 3) 
conforming to VDE 0110 group C
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
Class II conforming to EN/IEC 61140
Class II conforming to NF C 20-030
1 NC + 1 NOScrew clamp terminal, <= 1 x 2.5 mm2 with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm2 with or without cable end
10 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 24 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
4 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 120 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
7 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 48 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
10 A cartridge fuse 
type gG conforming to 
EN/IEC 60947-5-1
10 A cartridge fuse 
type gG conforming to 
VDE 0660-200
EN/IEC 60947-1 6 kV1 stepWith conforming to EN/IEC 60947-5-1 appendix KTHBlack3 A, 240 V, AC-15, A300
0.27 A, 250 V, DC-13, Q300 conforming to 
EN/IEC 60947-5-1 appendix A
25 MOhm conforming to 
IEC 60255-7 category 3
25 MOhm conforming to 
NF C 93-050 method A
Single foot switchWithout trigger mechanism--
XPEM110Harmony XPEFoot switchXPEM2 entries tapped for Pg 16 cable glandMetal15 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
150 gn conforming to 
NF E 09-031
20 gn conforming to 
IEC 60068-2-27
15000000 cycles1.2 kgIP66 conforming to IEC 60529VDE 0660-200
EN/IEC 60947-5-1
-25 to 70 ℃-40 to 70 ℃Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
REACH Declaration18 months500 V (pollution degree 3) 
conforming to EN/IEC 60947-1
500 V (pollution degree 3) 
conforming to NF C 20-040 group C
500 V (pollution degree 3) 
conforming to VDE 0110 group C
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
1 NC + 1 NOScrew clamp terminal, <= 1 x 2.5 mm2 with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm2 with or without cable end
10 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 24 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
4 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 120 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
7 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 48 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
10 A cartridge fuse 
type gG conforming to 
EN/IEC 60947-5-1
10 A cartridge fuse 
type gG conforming to 
VDE 0660-200
6 kV EN/IEC 60947-11 stepWith conforming to EN/IEC 60947-5-1 appendix KTCBlue3 A, 240 V, AC-15, A300
0.27 A, 250 V, DC-13, Q300 conforming to 
EN/IEC 60947-5-1 appendix A
25 MOhm conforming to 
IEC 60255-7 category 3
25 MOhm conforming to 
NF C 93-050 method A
Single foot switchWithout trigger mechanismFIMKO
CSA
Yes
XPEM211Harmony XPEFoot switchXPEM2 entries tapped for Pg 16 cable glandMetal15 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
150 gn conforming to 
NF E 09-031
20 gn conforming to 
IEC 60068-2-27
15000000 cycles1.2 kgIP66 conforming to IEC 60529VDE 0660-200
EN/IEC 60947-5-1
-25 to 70 ℃-40 to 70 ℃Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
REACH Declaration18 months500 V (pollution degree 3) 
conforming to EN/IEC 60947-1
500 V (pollution degree 3) 
conforming to NF C 20-040 group C
500 V (pollution degree 3) 
conforming to VDE 0110 group C
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
2 NC + NOScrew clamp terminal, <= 1 x 2.5 mm2 with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm2 with or without cable end
10 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 24 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
4 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 120 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
7 W DC-13, operating rate <60 cyc/mn, 
5000000 cycles, 48 V, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
10 A cartridge fuse 
type gG conforming to 
EN/IEC 60947-5-1
10 A cartridge fuse 
type gG conforming to 
VDE 0660-200
EN/IEC 60947-1 6 kV2 stepsWith conforming to EN/IEC 60947-5-1 appendix KTCBlue3 A, 240 V, AC-15, A300
0.27 A, 250 V, DC-13, Q300 conforming to 
EN/IEC 60947-5-1 appendix A
25 MOhm conforming to 
IEC 60255-7 category 3
25 MOhm conforming to 
NF C 93-050 method A
Single foot switchWithout trigger mechanismFIMKO
CSA
Yes
Part Number
XPEA110
XPEM110
XPEM211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIP Rating Contact Configuration Case Material

฿ 1,438.38

FOOT SWITCH 1 Piece(s) 2 Day(s) IP43 conforming to IEC 605291 NC + 1 NOPlastic

฿ 2,418.88

FOOT SWITCH 1 Piece(s) Same day IP66 conforming to IEC 605291 NC + 1 NOMetal

฿ 2,661.69

FOOT SWITCH 1 Piece(s) 60 Day(s) IP66 conforming to IEC 605292 NC + NOMetal

Loading...

  1. 1
 

Basic Information

Series Harmony XPE