1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Head For Push Button

BOOTEDPB.HEADFORPENDANT

Round Head For Push Button
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round Head For Pushbutton, Spring Return, XAC-A, Yellow, Booted

Product CodeRange of productProduct or component type   Vibration resistance  Shock resistanceNet weightIP degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACH RegulationREACH free of SVHCWarrantyMarkingToxic heavy metal freeSale per indivisible quantityComponent nameProduct compatibilityCap/operator or lens colourMounting locationOvervoltage categoryIK degree of protectionOperator additional information
XACA9415Harmony XACHead for push-button15 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
100 gn conforming to 
IEC 60068-2-27
0.01 kgIP65 conforming to IEC 60529EN/IEC 60947-5-1
UL 508
EN/IEC 60204-32
CSA C22.2 No 14
-25 to 70 ℃-40 to 70 ℃Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationREACH DeclarationYes18 monthsUnmarkedYes10XACAXACA..YellowFront of enclosureClass II conforming to IEC 61140IK08 conforming to EN 50102Booted
Part Number
XACA9415
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 185.00

BOOTEDPB.HEADFORPENDANT 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Series Harmony XAC Accessory Type Head for push-button IP Rating IP65 conforming to IEC 60529

Please check the type/dimensions/specifications of the part XACA9415 in the Round Head For Push Button series.