Light Block For Head Ø22 Integral LED

Brand :
SCHNEIDER

Caution

    Product Description

    Light Block For Head Ø22 Integral LED Screw Clamp Terminals

    Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltage       Vibration resistance     Shock resistanceService lifeNet weightIP degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEESupply voltage limitsResistance to electrostatic dischargeREACH RegulationREACH free of SVHCWarrantyProduct destinationCurrent consumptionAssembly styleTightening torqueSignalling typeSale per indivisible quantityBulb base [Ui] rated insulation voltage Light sourceLight block supplyConnections - terminals[Uimp] rated impulse withstand voltageProtective treatmentShape of screw head  Surge withstand   Resistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionLight source colourElectrical composition codeMounting of block
    ZALVB5Harmony XALLight blockZALV24 V AC/DC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-1
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃CSA
    UL listed
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins19.2 to 30 V DC
    21.6 to 26.4 V AC
    6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units18 mAFor customer assembly0.8 to 1.2 N.m conforming to
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011YellowMR1
    PR1
    Rear mounting
    ZALVB6Harmony XALLight blockZALV24 V AC/DC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529EN/IEC 60947-5-4
    CSA C22.2 No 14
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃CSA
    UL listed
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins19.2 to 30 V DC
    21.6 to 26.4 V AC
    6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units18 mAFor customer assembly0.8 to 1.2 N.m conforming to
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011BlueMR1
    PR1
    Rear mounting
    ZALVG1Harmony XALLight blockZALV48...120 V AC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529EN/IEC 60947-5-5
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C8201-5-1
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃UL listed
    CSA
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins40 to 132 V AC6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units14 mAFor customer assembly0.8 to 1.2 N.m conforming to
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without 
    cable end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011WhiteMR1
    PR1
    Rear mounting
    ZALVG3Harmony XALLight blockZALV48...120 V AC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C8201-5-1
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃CSA
    UL listed
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins40 to 132 V AC6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units14 mAFor customer assembly0.8 to 1.2 N.m conforming to 
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011GreenMR1
    PR1
    Rear mounting
    ZALVG4Harmony XALLight blockZALV48...120 V AC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C 4520
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    -40 to 70 ℃-40 to 70 ℃UL listed
    CSA
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins40 to 132 V AC6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units14 mAFor customer assembly0.8 to 1.2 N.m conforming to 
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011RedMR1
    PR1
    Rear mounting
    ZALVG5Harmony XALLight blockZALV48...120 V AC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃CSA
    UL listed
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins40 to 132 V AC6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units14 mAFor customer assembly0.8 to 1.2 N.m conforming to 
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011YellowMR1
    PR1
    Rear mounting
    ZALVG6Harmony XALLight blockZALV48...120 V AC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C8201-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-5
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃CSA
    UL listed
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins40 to 132 V AC6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units14 mAFor customer assembly0.8 to 1.2 N.m conforming to 
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011BlueMR1
    PR1
    Rear mounting
    ZALVM4Harmony XALLight blockZALV230...240 V AC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529EN/IEC 60947-5-4
    JIS C8201-5-1
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃CSA
    UL listed
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins195 to 264 V AC6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units14 mAFor customer assembly0.8 to 1.2 N.m conforming to 
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011RedMR1
    PR1
    Rear mounting
    ZALVM5Harmony XALLight blockZALV230...240 V AC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529EN/IEC 60947-5-5
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C 4520
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    -40 to 70 ℃-40 to 70 ℃CSA
    UL listed
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins195 to 264 V AC6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units14 mAFor customer assembly0.8 to 1.2 N.m conforming to 
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable 
    end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011YellowMR1
    PR1
    Rear mounting
    ZALVM6Harmony XALLight blockZALV230...240 V AC5 gn (f= 12 to 500 Hz)
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration
    conforming to EN/IEC 60068-2-27
    100000 h at rated voltage and 25 ℃0.015 kgIP20 conforming to IEC 60529CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-5-4
    JIS C8201-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃CSA
    UL listed
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins195 to 264 V AC6 kV on contact (on metal parts)
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts)
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units14 mAFor customer assembly0.8 to 1.2 N.m conforming to 
    EN 60947-1
    Steady5Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 60947-1
    Integrated and protected LEDDirectScrew clamp terminals, <= 2 x 1.5 mm2 with cable end 
    conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable 
    end conforming to EN/IEC 60947-1
    EN/IEC 60947-1 4 kVTHCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    1 kV conforming to 
    IEC 61000-5-1
    2 kV conforming to 
    IEC 61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011BlueMR1
    PR1
    Rear mounting
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ZALVG1 | Light Block For Head Ø22 Integral LED | SCHNEIDER | MISUMI Thailand