Remote control eXLhoist standard

Brand :
SCHNEIDER

Caution

    Product Description

    Extended Features – 6 Auxiliary Pushbuttons

    Product CodeRange of productProduct or component typeDevice short nameMaterialVibration resistanceShock resistanceCommunication network typeTransmission frequencyMaximum sensing distanceMechanical durabilityService life Width   Height  Depth Net weightIP degree of protectionNEMA degree of protectionRadio agreementRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEDisplay typeOperating altitudeFunction availableControl button typeResponse timeStorage altitudeMechanical robustnessOperating distanceCharging timeAutonomy
    ZART12DHarmony XARHand-held remote controlZARTEnclosure: PC (polycarbonate)
    Enclosure: PBT (polybutylene terephthalate)
    Cover: PP (polypropylene)
    Protective cover: EPDM rubber
    0.075 mm conforming to 
    IEC 60068-2-6 
    (f = 10 to 55 Hz)
    100 gn conforming to 
    IEC 60068-2-27
    Wireless: bluetooth low energy2.4 GHz100 m in free field5000000 cycles5 year(s)100 mm340 mm90 mm0.65 kgIP65NEMA 4FCC
    ARIB
    RSS
    ICASA
    ANATEL
    SRRC
    0 to 95 % 
    at -20 to 60 ℃ operating
    -20 to 60 ℃-20 to 45 ℃C-Tick
    CSA
    CE
    JIS
    KC
    EAC
    UL
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsLCD display 34 x 42 mm0...2000 mAccelerometer function
    Vibrator function
    6 configurable 
    motion push-button
    6 configurable 
    auxiliary push-button
    < 300 ms at full duplex0 to 3000 mFree fall resistance 4.5 m 
    conforming to 
    IEC 60068-2-27
    50 m900 s30 h
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat