Cap Marked For Circular Pushbutton

Brand :
SCHNEIDER
Caution
Product Description
Cap Marked For Circular Push buttons Ø22
| Product Code | Net weight | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | Circularity Profile | REACH Regulation | REACH free of SVHC | Warranty | Marking | Toxic heavy metal free | Range compatibility | Accessory / separate part type | Accessory / separate part category | Accessory / separate part destination | Sale per indivisible quantity | Cap/operator or lens colour | Quantity per set | Language | Shape of signaling unit head | Operator profile | Main group |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ZBA245 | 0.001 kg | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | White T | Yes | Harmony XAL Harmony XB5 Harmony XB4 | Marked push-button cap | Marking accessory | Push-button head | 10 | Black | Set of 1 | International | Round | Flush | Push-button |
| ZBA331 | 0.001 kg | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | White I | Yes | Harmony XB4 Harmony XAL Harmony XB5 | Marked push-button cap | Marking accessory | Push-button head | 10 | Green | Set of 1 | International | Round | Flush | Push-button |
| ZBA333 | 0.001 kg | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | White START | Yes | Harmony XB5 Harmony XAL Harmony XB4 | Marked push-button cap | Marking accessory | Push-button head | 10 | Green | Set of 1 | English | Round | Flush | Push-button |
| ZBA434 | 0.001 kg | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | White STOP | Yes | Harmony XB5 Harmony XAL Harmony XB4 | Marked push-button cap | Marking accessory | Push-button head | 10 | Red | Set of 1 | English | Round | Flush | Push-button |