Light Block For Head Ø22 Integral LED, Screw Clamp Terminal

Brand :
SCHNEIDER

Caution

    Product Description

    Light Block For Head Ø22 Integral LED Screw Clamp Terminals

    Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageService lifeNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEResistance to electrostatic dischargeREACH RegulationREACH free of SVHCWarrantyCurrent consumptionTightening torqueSignalling typeSale per indivisible quantityBulb baseLight sourceLight block supplyConnections - terminalsProtective treatmentDevice presentationShape of screw headSurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionLight source colourElectrical composition codeMounting of blockSupply voltage limits
    ZBVG1Harmony XB4
    Harmony XB5
    Light blockZBV110...120 V AC at 50/60 Hz
    100000 h 
    at rated voltage and 25 °C
    0.017 kgIP20 conforming to IEC 60529
    EN/IEC 
    60947-5-5
    UL 508
    JIS C8201-5-1
    EN/IEC 
    60947-5-4
    CSA C22.2 No 14
    EN/IEC 
    60947-5-1
    EN/IEC 60947-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CUL listed
    CSA
    Green Premium product
    Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information
    The product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    6 kV on contact (on metal parts) 
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) 
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 months14 mA
    0.8 to 1.2 N.m 
    conforming to EN 
    60947-1
    Steady5Integral LEDProtected LEDDirect
    Screw clamp terminals, <= 2 x 1.5 mm2 with cable end 
    conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end 
    conforming to EN 60947-1
    THBasic elementCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm 
    screwdriver
    1 kV 
    conforming to IEC 
    61000-4-5
    2 kV conforming to IEC 
    61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011WhiteM1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Front mounting-
    ZBVG3Harmony XB4
    Harmony XB5
    Light blockZBV110...120 V AC at 50/60 Hz100000 h at rated voltage and 25 °C0.017 kgIP20 conforming to IEC 60529UL 508
    JIS C8201-5-1
    EN/IEC 
    60947-5-4
    EN/IEC 60947-1
    EN/IEC 
    60947-5-5
    CSA C22.2 No 14
    EN/IEC 
    60947-5-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CUL listed
    CSA
    Green Premium product
    Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information
    The product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    6 kV on contact (on metal parts)
     conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) 
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 months14 mA
    0.8 to 1.2 N.m 
    conforming to EN 
    60947-1
    Steady5Integral LEDProtected LEDDirect
    Screw clamp terminals, <= 2 x 1.5 mm2 with cable end 
    conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end 
    conforming to EN 60947-1
    THBasic elementCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm 
    screwdriver
    1 kV 
    conforming to IEC 
    61000-4-5
    2 kV conforming to IEC 
    61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011GreenM1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Front mounting-
    ZBVG5Harmony XB4
    Harmony XB5
    Light blockZBV110...120 V AC at 50/60 Hz
    100000 h 
    at rated voltage and 25 °C
    0.017 kgIP20 conforming to IEC 60529EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 
    60947-5-5
    EN/IEC 
    60947-5-1
    UL 508
    JIS C8201-5-1
    EN/IEC 
    60947-5-4
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CCSA
    UL listed
    Green Premium product
    Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information
    The product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    6 kV on contact (on metal parts) 
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) 
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 months14 mA
    0.8 to 1.2 N.m 
    conforming to EN 
    60947-1
    Steady5Integral LEDProtected LEDDirect
    Screw clamp terminals, <= 2 x 1.5 mm2 with cable end 
    conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end 
    conforming to EN 60947-1
    THBasic elementCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm 
    screwdriver
    1 kV 
    conforming to IEC 
    61000-4-5
    2 kV conforming to IEC 
    61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011OrangeM1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Front mounting-
    ZBVG6Harmony XB4
    Harmony XB5
    Light blockZBV110...120 V AC at 50/60 Hz
    100000 h 
    at rated voltage and 25 °C
    0.017 kgIP20 conforming to IEC 60529UL 508
    CSA C22.2 No 14
    EN/IEC 
    60947-5-5
    EN/IEC 
    60947-5-1
    EN/IEC 
    60947-5-4
    JIS C8201-5-1
    EN/IEC 60947-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CCSA
    UL listed
    Green Premium product
    Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information
    The product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    6 kV on contact (on metal parts) 
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) 
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 months14 mA
    0.8 to 1.2 N.m 
    conforming to EN 
    60947-1
    Steady5Integral LEDProtected LEDDirect
    Screw clamp terminals, <= 2 x 1.5 mm2 with cable end 
    conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end 
    conforming to EN 60947-1
    THBasic elementCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm 
    screwdriver
    1 kV 
    conforming to IEC 
    61000-4-5
    2 kV conforming to IEC 
    61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011BlueM1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Front mounting-
    ZBVM4Harmony XB4
    Harmony XB5
    Light blockZBV230...240 V AC at 50/60 Hz
    100000 h 
    at rated voltage and 25 °C
    0.017 kgIP20 conforming to IEC 60529JIS C8201-5-1
    UL 508
    EN/IEC 
    60947-5-4
    EN/IEC 
    60947-5-5
    CSA C22.2 No 14
    EN/IEC 
    60947-5-1
    EN/IEC 60947-1
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CUL listed
    CSA
    Green Premium product
    Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information
    The product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    6 kV on contact (on metal parts) 
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) 
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 months14 mA
    0.8 to 1.2 N.m 
    conforming to EN 
    60947-1
    Steady5Integral LEDProtected LEDDirect
    Screw clamp terminals, <= 2 x 1.5 mm2 with cable end 
    conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end 
    conforming to EN 60947-1
    THBasic elementCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm 
    screwdriver
    1 kV 
    conforming to IEC 
    61000-4-5
    2 kV conforming to IEC 
    61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011RedM1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Front mounting195 to 264 V AC
    ZBVM6Harmony XB4
    Harmony XB5
    Light blockZBV230...240 V AC at 50/60 Hz
    100000 h 
    at rated voltage and 25 °C
    0.017 kgIP20 conforming to IEC 60529
    EN/IEC 
    60947-5-5
    EN/IEC 60947-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 
    60947-5-1
    JIS C8201-5-1
    EN/IEC 
    60947-5-4
    JIS C8201-1
    -40 to 70 °C-40 to 70 °CCSA
    UL listed
    Green Premium product
    Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information
    The product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    6 kV on contact (on metal parts) 
    conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) 
    conforming to IEC 61000-4-2
    REACH DeclarationYes18 months14 mA
    0.8 to 1.2 N.m 
    conforming to EN 
    60947-1
    Steady5Integral LEDProtected LEDDirect
    Screw clamp terminals, <= 2 x 1.5 mm2 with cable end 
    conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end 
    conforming to EN 60947-1
    THBasic elementCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm 
    screwdriver
    1 kV 
    conforming to IEC 
    61000-4-5
    2 kV conforming to IEC 
    61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011BlueM1
    M2
    M3
    M4
    M5
    M6
    M10
    MF1
    P1
    P2
    PF1
    Front mounting195 to 264 V AC
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat