Cap Marked For Rectangular Multiple-Headed Pushbutton

Brand :
SCHNEIDER
Caution
Product Description
Cap Marked For Rectangular Multiple-Headed Push buttons Ø22
| Product Code | Net weight | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | Circularity Profile | REACH Regulation | REACH free of SVHC | Warranty | Marking | Toxic heavy metal free | Range compatibility | Accessory / separate part type | Accessory / separate part category | Accessory / separate part destination | Sale per indivisible quantity | Cap/operator or lens colour | Quantity per set | Language | Shape of signaling unit head | Operator profile | Main group |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ZBA7131 | 0.01 kg | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | Black I | Yes | Harmony XB4R Harmony XB5R Harmony XB5 Harmony XALE Harmony XB4 | Marked push-button cap | Marking accessory | Wireless push-button head Multiple-headed push-button | 10 | White | Set of 1 | International | Round | Flush | Illum double head Double head push-button Wireless push-button Triple head push-button |
| ZBA7232 | 0.01 kg | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | White O | Yes | Harmony XB5 Harmony XB4 Harmony XB5R Harmony XB4R Harmony XALE | Marked push-button cap | Marking accessory | Multiple-headed push-button Wireless push-button head | 10 | Black | Set of 1 | International | Round | Flush | Triple head push-button Wireless push-button Illum double head Double head push-button |
| ZBA7331 | 0.01 kg | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | White I | Yes | Harmony XB5R Harmony XB5 Harmony XB4R Harmony XALE Harmony XB4 | Marked push-button cap | Marking accessory | Multiple-headed push-button Wireless push-button head | 10 | Green | Set of 1 | International | Round | Flush | Triple head push-button Illum double head Wireless push-button Double head push-button |
| ZBA7432 | 0.01 kg | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACH Declaration | Yes | 18 months | White O | Yes | Harmony XB4R Harmony XB5 Harmony XB5R Harmony XB4 Harmony XALE | Marked push-button cap | Marking accessory | Multiple-headed push-button Wireless push-button head | 10 | Red | Set of 1 | International | Round | Flush | Double head push-button Illum double head Triple head push-button Wireless push-button |