Light Block With Body/Fixing Collar With Integral LED

Brand :
SCHNEIDER

Caution

    Product Description

    Light Block With Body/Fixing Collar With Integral LED 12...24V 1NO

    Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceElectrical durabilityNet weightStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsResistance to electrostatic dischargeREACH RegulationWarrantyCurrent consumptionSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltageLight sourceContacts type and compositionConnections - terminalsTerminals description ISO n°1Short-circuit 
    protection
    [Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelElectrical shock protection classCAD overall widthCAD overall heightCAD overall depthContacts materialFixing collar materialContacts usage[Ie] rated operational currentElectrical reliabilitySurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionLight source colourOperating force
    ZB6ZB11BHarmony XB6Complete body for illuminated 
    push-button
    ZB612...24 V AC/DC+/- 3 mm (f= 2 to 500 Hz) 
    conforming to IEC 60068-2-6
    5 gn (f= 2 to 500 Hz) 
    conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    1000000 cycles, 
    AC-15, 2 A at 230 V, 
    operating rate 
    <3600 cyc/h,
    load factor: 0.5 
    conforming to EN/IEC 
    60947-5-1 appendix C
    1000000 cycles, 
    DC-15, 2 A at 230 V, 
    operating rate 
    <3600 cyc/h, 
    load factor: 0.5 
    conforming to EN/IEC 
    60947-5-1 appendix C
    0.006 kgCSA C22.2 No 14
    EN/IEC 
    60947-5-1
    EN/IEC 60947-1
    JIS C 4520
    EN/IEC 
    60947-5-5
    UL 508
    JIS C 852
    -25 to 70 °C-40 to 70 °CCSA
    CCC
    UL
    GOST
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    6 to 30 V AC/DC6 kV on contact (on metal parts) 
    conforming to IEC 61000-2-6
    8 kV in free air (in insulating parts) 
    conforming to IEC 61000-2-6
    REACH Declaration18 months15 mASteady1Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 
    60947-1
    LED1 NOFaston connector, connection size: 2.8 x 0.5 mm(13-14) NO6 A 
    cartridge fuse type gG 
    conforming to EN/IEC 
    60947-5-1
    EN/IEC 60947-1 4 kVSlow-breakWith conforming to EN/IEC 
    60947-5-1 appendix K
    TC2 mm 
    (NO changing electrical state)
    4.3 mm (total travel)
    Class II conforming to IEC 6114024 mm18 mm51 mmSilver alloy (Ag/Ni)PlasticStandard3 A at 120 V, AC-15, B300
    1.5 A at 240 V, AC-15, B300
    0.1 A at 250 V, DC-13, R300
    0.22 A at 125 V, DC-13, R300
    ƒ© = 10exp(-8) at 5 V 
    and 1 mA 
    with confidence level of 90 % 
    conforming to EN/IEC 
    60947-5-4
    1 kV 
    direct contact 
    conforming to IEC 
    61000-4-5
    2 kV in free air 
    conforming to IEC 
    61000-4-5
    2 kV conforming to IEC 
    61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011White1.6 N 
    NO changing electrical state
    ZB6ZB31BHarmony XB6Complete body for illuminated 
    push-button
    ZB612...24 V AC/DC+/- 3 mm (f= 2 to 500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    1000000 cycles, 
    AC-15, 2 A at 230 V, 
    operating rate 
    <3600 cyc/h, 
    load factor: 0.5 
    conforming to EN/IEC 
    60947-5-1 appendix C
    1000000 cycles, 
    DC-15, 2 A at 230 V, 
    operating rate 
    <3600 cyc/h, 
    load factor: 0.5 
    conforming to EN/IEC 
    60947-5-1 appendix C
    0.006 kgUL 508
    EN/IEC 
    60947-5-5
    JIS C 4520
    EN/IEC 60947-1
    JIS C 852
    EN/IEC 
    60947-5-1
    CSA C22.2 No 14
    -25 to 70 °C-40 to 70 °CUL
    CSA
    GOST
    CCC
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    6 to 30 V AC/DC6 kV on contact (on metal parts) 
    conforming to IEC 61000-2-6
    8 kV in free air (in insulating parts) 
    conforming to IEC 61000-2-6
    REACH Declaration18 months15 mASteady1Integral LED250 V (pollution degree 3) 
    conforming to EN/IEC 
    60947-1
    LED1 NOFaston connector, connection size: 2.8 x 0.5 mm(13-14) NO6 A 
    cartridge fuse type gG 
    conforming to EN/IEC 
    60947-5-1
    EN/IEC 60947-1 4 kVSlow-breakWith conforming to EN/IEC 
    60947-5-1 appendix K
    TC2 mm 
    (NO changing electrical state)
    4.3 mm (total travel)
    Class II conforming to IEC 6114024 mm18 mm51 mmSilver alloy (Ag/Ni)PlasticStandard3 A at 120 V, AC-15, B300
    1.5 A at 240 V, AC-15, B300
    0.1 A at 250 V, DC-13, R300
    0.22 A at 125 V, DC-13, R300
    ƒ© = 10exp(-8) at 5 V 
    and 1 mA 
    with confidence level of 90 % 
    conforming to EN/IEC 
    60947-5-4
    1 kV 
    direct contact 
    conforming to IEC
    61000-4-5
    2 kV in free air 
    conforming to IEC 
    61000-4-5
    2 kV conforming to IEC 
    61000-4-4
    10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Green1.6 N 
    NO changing electrical state
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat