1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Amber Red Bulb

LED CLUSTER 120V ORANGE

Amber Red Bulb
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,063.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AMBER LED BULB 120V

Product Code[Us] rated supply voltageNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyCurrent consumptionRange compatibilityAccessory / separate part designationAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationSignalling typeSignalling colourSale per indivisible quantityBulb base
DL1BDG5120 V AC0.015 kgGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH Declaration18 months17 mAHarmony XVB
Harmony XVD
Harmony XVP
Protected LED bulbLED bulbLighting accessoriesBeacon and indicator bankSteadyOrange1BA 15d
Part Number
DL1BDG5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,063.75

LED CLUSTER 120V ORANGE 60 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Accessory Type LED bulb For Use With Harmony XVB, Harmony XVD, Harmony XVP Voltage Rating 120 V AC

Please check the type/dimensions/specifications of the part DL1BDG5 in the Amber Red Bulb series.