1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switch disconnector VBF4 (Part Number)

VARIO LOAD BREAK SWITCHES

Switch disconnector VBF4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,312.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys Vario, Switch Disconnector, 80 A, On Door

Product CodeProduct or component typeDevice short nameFixing modeElectrical durabilityMechanical durabilityWidthHeightNet weightIP degree of protectionStandardsAmbient air temperature for operationProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH free of SVHCWarrantyTightening torqueMarkingToxic heavy metal freeRange[Ue] rated operational voltage[Ith] conventional free air thermal currentContacts type and compositionConnections - terminalsPoles description[Ithe] conventional enclosed thermal currentRated operational power in W[Uimp] rated impulse withstand voltageProtective treatmentRotary handle padlockingProduct nameBreaking capacityDevice applicationmIen rated operational currentControl typeMounting supportFire resistanceMechanical robustnessNetwork typeHandle colourHandle front plate colourRotary handle mounting styleDevice compositionSuitability for isolationPerformance levelIntermittent duty classMaking capacity ( I Rms)[Icm] rated short-circuit making capacity[Icw] rated short-time withstand Rms currentRated conditional short-circuit currentHandle front plate dimension
VBF4Switch disconnectorVBFBy 4 screws for handle30000 cycles AC-21
30000 cycles 
DC-1...5
30000 cycles60 mm83 mm0.56 kgIP20 conforming to IEC 60529
IP65
IEC
60947-3
-20 to 50 °CCSA
GL
UL
CCC
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
Yes18 monthsPower circuit: 4 N.m - 
on screw clamp terminals
0 - 1YesTeSys690 V AC 50/60 Hz80 A3 NOPower circuit: screw clamp terminals
25 mm2 - solid
Power circuit: screw clamp terminals
16 mm2 - flexible - with cable end
3P63 A18.5 kW at 690 V (AC-3)
15 kW at 230...240 V (AC-3)
22 kW at 400...415 V (AC-3)
30 kW at 500 V (AC-3)
30 kW at 690 V (AC-23A)
37 kW at 500 V (AC-23A)
18.5 kW at 230...240 V 
(AC-23A)
30 kW at 400...415 V (AC-23A)
8 kVTC1 to 3 padlocks 4 to 8 mmTeSys VARIO640 A at 400 V 
(AC-21A)
640 A at 400 V 
(AC-22A)
640 A at 400 V 
(AC-23A)
Preventive maintenance57 A AC-23 Ue: 400 VRotary handleHandle: door
Switch: door
960 °C conforming to 
IEC 60695-2-1
Vibrations 10...150 Hz (1 gn) 
conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to 
IEC 60068-2-27
AC
DC
BlackBlackDirectSwitch
Handle
YesHigh performance30800 A at 400 V AC-21A
800 A at 400 V AC-22A
800 A at 400 V AC-23A
2.1 kA at 400 V at Ipeak960 A at 400 V duration: 1 s10 kA at 400 V - 
associated fuse 80 A aM
10 kA at 400 V -
associated fuse 80 A gG
60 x 60 mm
Part Number
VBF4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,312.50

VARIO LOAD BREAK SWITCHES 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Dimension vertical(mm) 83 mm Dimension width(mm) 60 mm Minimum Operating Temperature -20°C
Cutout Diameter 50 °C Contact Configuration 3 NO Product or component type Switch disconnector

Please check the type/dimensions/specifications of the part VBF4 in the Switch disconnector VBF4 series.