1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switch body TeSys Vario (V0)

BODY 3P DISCON.SWITCH 25A

Switch body TeSys Vario (V0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys Vario Switch Body For Switch-Disconnector, 3 Poles

Product CodeProduct or component typeDevice short nameElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarrantyNetwork frequencyTightening torqueToxic heavy metal freeRange[Ue] rated operational voltage[Ith] conventional free air thermal currentContacts type and compositionConnections - terminalsPoles description[Ithe] conventional enclosed
thermal current
Rated operational power in W[Uimp] rated impulse 
withstand voltage
Protective treatmentProduct nameBreaking capacity[Ie] rated operational currentMounting supportFire resistanceMechanical robustnessNetwork typeSuitability for isolationPerformance levelIntermittent duty classMaking capacity ( I Rms)[Icm] rated short-circuit making capacity[Icw] rated short-time withstand Rms currentRated conditional short-circuit current
V0Switch bodyV100000 cycles 
AC-21
30000 cycles 
DC-1...5
100000 cycles55 mm74 mm60 mm0.2 kgIP20 conforming to IEC 60529IEC 
60947-3
-20 to 50 °CGL
UL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes18 months50/60 HzPower circuit: 2.1 N.m - 
on screw clamp terminals
YesTeSys690 V AC 50/60 Hz25 A3 NOPower circuit: screw clamp terminals
10 mm2 - solid
Power circuit: screw clamp terminals
6 mm2 - flexible - with cable end
3P20 A11 kW at 500 V (AC-23A)
11 kW at 690 V (AC-3)
15 kW at 690 V (AC-23A)
4 kW at 230...240 V (AC-3)
5.5 kW at 400...415 V (AC-3)
7.5 kW at 500 V (AC-3)
5.5 kW at 230...240 V (AC-23A)
7.5 kW at 400...415 V (AC-23A)
8 kVTCTeSys VARIO200 A at 400 V
(AC-21A)
200 A at 400 V 
(AC-22A)
200 A at 400 V 
(AC-23A)
14.5 A AC-23 Ue: 400 VSymmetrical rail
Plate
960 °C 
conforming to 
IEC 60695-2-1
Vibrations 10...150 Hz (1 gn)
conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn)
conforming to 
IEC 60068-2-27
AC
DC
YesHigh performance30250 A at 400 V AC-21A
250 A at 400 V AC-22A
250 A at 400 V AC-23A
1 kA at 400 V at Ipeak300 A at 400 V duration: 1 s10 kA at 400 V - 
associated fuse 25 A aM
10 kA at 400 V - 
associated fuse 25 A gG
V2Switch bodyV100000 cycles 
AC-21
30000 cycles 
DC-1...5
100000 cycles55 mm74 mm60 mm0.2 kgIP20 conforming to IEC 60529IEC 
60947-3
-20 to 50 °CUL
CSA
GL
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes18 months50/60 HzPower circuit: 2.1 N.m - 
on screw clamp terminals
YesTeSys690 V AC 50/60 Hz40 A3 NOPower circuit: screw clamp terminals
10 mm2 - solid
Power circuit: screw clamp terminals
6 mm2 - flexible - with cable end
3P32 A11 kW at 400...415 V (AC-3)
11 kW at 690 V (AC-3)
15 kW at 500 V (AC-3)
15 kW at 690 V (AC-23A)
18.5 kW at 500 V (AC-23A)
5.5 kW at 230...240 V (AC-3)
7.5 kW at 230...240 V (AC-23A)
15 kW at 400...415 V (AC-23A)
8 kVTCTeSys VARIO320 A at 400 V 
(AC-21A)
320 A at 400 V 
(AC-22A)
320 A at 400 V 
(AC-23A)
29 A AC-23 Ue: 400 VPlate
Symmetrical rail
960 °C 
conforming to 
IEC 60695-2-1
Vibrations 10...150 Hz (1 gn) 
conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) 
conforming to 
IEC 60068-2-27
AC
DC
YesHigh performance30400 A at 400 V AC-21A
400 A at 400 V AC-22A
400 A at 400 V AC-23A
1 kA at 400 V at Ipeak480 A at 400 V duration: 1 s10 kA at 400 V - 
associated fuse 50 A aM
10 kA at 400 V - 
associated fuse 50 A gG
Part Number
V0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 763.13

BODY 3P DISCON.SWITCH 25A 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Dimension vertical(mm) 74 mm Dimension width(mm) 55 mm Dimension depth(mm) 60 mm
Minimum Operating Temperature -20°C Cutout Diameter 50 °C Contact Configuration 3 NO
Product or component type Switch body

Please check the type/dimensions/specifications of the part V0 in the Switch body TeSys Vario series.

Products with similar specification

Part Number
V2
Part NumberPriceMinimum Order QtyVolume DiscountDays to Ship

฿ 763.13

1 Piece(s) 2 Day(s)