Selector switch Harmony XB7

Brand :
Schneider Electric

Caution

    Product Description

    Selector Switch, Ø 22, Black, Standard Handle, 2 Positions, 1 NO

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueToxic heavy metal freeSale per indivisible quantity[Ui] rated insulation voltageMounting diameterContacts type and compositionConnections - terminalsTerminals description ISO n‹1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentElectrical shock protection classType of operatorCAD overall widthCAD overall heightCAD overall depthShape of signaling unit headOperator profileOperator position informationShape of screw head[Ie] rated operational currentElectrical reliabilityDevice mountingFixing center
    XB7ND21Harmony XB7Selector switchXB75 gn (f= 2 to 500 Hz)
    conforming to IEC 60068-2-6
    50 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27

    30 gn (duration = 18 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

    1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

    1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    300000 cycles0.026 kgIP20 (rear face) conforming to IEC 60529
    IP65 (front face) conforming to IEC 60529
    NEMA 12 conforming to UL 50 E
    NEMA 3 conforming to UL 50 E
    CSA C22.2 No 14
    UL 508
    EN/IEC60947-5-1
    JIS C8201-5-1
    EN/IEC 60947-1
    JIS C8201-1
    -25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months0.8 to 1.2 N.m
    conforming to
    EN 60947-1
    Yes10250 V (pollution degree 3)
    conforming to EN/IEC 60947-1
    22 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2
    with cable end conforming to EN/IEC 60947-1

    Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
    without cable end conforming to
    EN/IEC 60947-1
    (13-14)NO4 A cartridge fuse
    type gG
    conforming to
    EN/IEC 60947-5-1
    EN/IEC 60947-1 4 kVSlow-breakWithoutTHClass II conforming to IEC 61140Stay put29 mm29 mm68.5 mmRoundBlack standard handle2 positions 90‹Cross compatible with JIS No 1 screwdriver
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    0.1 A at 250 V, DC-13, R300
    conforming to
    EN/IEC 60947-5-1

    0.22 A at 125 V, DC-13, R300
    conforming to
    EN/IEC 60947-5-1

    0.3 A at 240 V, AC-14, D300
    conforming to
    EN/IEC 60947-5-1

    0.6 A at 120 V, AC-14, D300
    conforming to
    EN/IEC 60947-5-1
    ƒ© < 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
    conforming to
    EN/IEC 60947-1
    >= 30 x 40 mm (support panel) metal
    thickness: 1 to 6 mm

    >= 30 x 40 mm (support panel) plastic
    thickness: 2 to 6 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat