1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key Selector Switch

Key Selector Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 490.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Key Selector Switch Ø 22, keylock

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationWarrantyTightening torqueSale per indivisible quantitymUin rated insulation voltageMounting diameterContacts type and compositionConnections - terminalsTerminals description ISO n‹1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentElectrical shock protection classType of operatorCAD overall widthCAD overall heightCAD overall depthShape of signaling unit headOperator position informationShape of screw head[Ie] rated operational currentElectrical reliabilityDevice mountingType of keylockKey withdrawal positionFixing center
XB7NG21Harmony XB7Selector switchXB75 gn (f= 2 to 500 Hz)
conforming to
IEC 60068-2-6
50 gn (duration = 11 ms) for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms) for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut:
2 to 2.4 N.m
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles0.05 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 E
NEMA 3 conforming to UL 50 E
EN/IEC 60947-1
EN/IEC60947-5-1
UL 508
JIS C8201-5-1
CSA C22.2 No 14
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH Declaration18 months0.8 to 1.2 N.m
conforming
to EN 60947-1
10250 V (pollution degree 3)
conforming to EN/IEC 60947-1
22 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to EN/IEC 60947-1
(13-14)NO4 A cartridge fuse
type gG
conforming to
EN/IEC 60947-5-1
EN/IEC 60947-1 4 kVSlow-breakWithoutTHClass II conforming to IEC 61140Stay put29 mm29 mm83 mmRound2 positions 90°Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to 
EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to 
EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300
conforming to 
EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300
conforming to 
EN/IEC 60947-5-1
Λ < 10exp(-6) at 17 V
and 5mA conforming to
IEC 60947-5-4
Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
Ronis 455Left-hand>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm

>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
XB7NG33Harmony XB7Selector switchXB75 gn (f= 2 to 500 Hz)
conforming to
IEC 60068-2-6
50 gn (duration = 11 ms) for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms) for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles0.05 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 E
NEMA 3 conforming to UL 50 E
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC60947-5-1
JIS C8201-5-1
UL 508
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH Declaration18 months0.8 to 1.2 N.m
conforming to
EN 60947-1
10250 V (pollution degree 3)
conforming to EN/IEC 60947-1
22 mm2 NOScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to EN/IEC 60947-1
(23-24)NO
(13-14)NO
4 A cartridge fuse
type gG
conforming to
EN/IEC 60947-5-1
4 kV EN/IEC 60947-1Slow-breakWithoutTHClass II conforming to IEC 61140Stay put29 mm29 mm83 mmRound3 positions +/- 45°Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to 
EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to 
EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300
conforming to 
EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300
conforming to 
EN/IEC 60947-5-1
ƒ© < 10exp(-6) at 17 V
and 5 mA conforming to
IEC 60947-5-4
Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
Ronis 455Center>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
Part Number
XB7NG21
XB7NG33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Number of Positions

฿ 490.25

KEY SELECTOR SWITCH 2POS NO 1 Piece(s) Same day 1 NO2 positions 90°

฿ 490.25

KEY SELECTOR SWITCH 3POS 2NO 1 Piece(s) 2 Day(s) 2 NO3 positions +/- 45°

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Series Harmony XB7 Minimum Operating Temperature -25°C
Cutout Diameter 70 °C Type of operator Stay put Product or component type Selector switch