Head for selector switch Harmony XB5

Brand :
SCHNEIDER

Caution

    Product Description

    Black Selector Switch Head Ø22 2-Position Spring Return

    Product CodeRange of productProduct or component typeDevice short name Vibration resistance Shock resistanceMechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeSale per indivisible quantityOvervoltage categoryIK degree of protectionMounting diameterBezel materialProtective treatmentType of operatorCAD overall widthCAD overall heightCAD overall depthShape of signaling unit headOperator profileDevice presentationOperator position informationResistance to high pressure washerHead type    Station name    Electrical composition code
    ZB5AD4Harmony XB5Head for selector switchZB55 gn (f= 2 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    1000000 cycles0.02 kgIP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K
    NEMA 13
    NEMA 4X
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C8201-5-1
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃BV
    DNV
    CSA
    RINA
    GL
    LROS (Lloyds register of shipping)
    UL listed
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes1Class II conforming to IEC 60536IK06 conforming to IEC 5010222 mmDark grey plasticTHRight to left spring return29 mm29 mm46 mmRoundBlack standard handleBasic element2 positions 90°7000000 Pa at 55 ℃, distance : 0.1 mStandardXALD 1...5 cut-outs
    XALK 2...5 cut-outs
    C3 for <6 contacts using single blocks in front mounting
    C4 for <6 contacts using single and double blocks in front mounting
    C5 for <5 contacts using single blocks in front mounting
    C6 for <5 contacts using single and double blocks in front mounting
    C7 for <4 contacts using single blocks in front mounting
    C8 for <4 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    SF1 for <3 contacts using single blocks in front mounting
    SR1 for <3 contacts using single blocks in rear mounting
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ZB5FD5 | Head for selector switch Harmony XB5 | SCHNEIDER | MISUMI Thailand