1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head for illuminated selector switch ZB4

Head for illuminated selector switch ZB4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

illuminated Selector Switch Head Ø22

Product CodeRange of productProduct or component typeDevice short name Vibration resistance Shock resistanceMechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeSale per indivisible quantityProduct compatibilityOvervoltage categoryIK degree of protectionMounting diameterBezel materialProtective treatmentType of operatorCAD overall widthCAD overall heightCAD overall depthShape of signaling unit headOperator profileDevice presentationOperator position informationResistance to high pressure washerHead typeElectrical composition code
ZB4BK1243Harmony XB4Head for illuminated selector switchZB45 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.036 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
EN/IEC 60947-5-1
UL 508
EN/IEC 60947-5-5
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃DNV
UL listed
RINA
LROS (Lloyds register of shipping)
CSA
GL
BV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes1Integral LEDClass I conforming to IEC 60536IK06 conforming to IEC 5010222 mmChromium plated metalTHStay put29 mm29 mm43 mmRoundRed standard handleBasic element2 positions 90°7000000 Pa at 55 ℃, distance : 0.1 mStandardM3 for <4 contacts using single blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
M4 for <4 contacts using single and double blocks in front mounting with integral LED
ZB4BK1343Harmony XB4Head for illuminated selector switchZB45 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.036 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
JIS C8201-5-1
EN/IEC 60947-5-1
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-4
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃RINA
DNV
CSA
BV
UL listed
LROS (Lloyds register of shipping)
GL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes1Integral LEDClass I conforming to IEC 60536IK06 conforming to IEC 5010222 mmChromium plated metalTHStay put29 mm29 mm43 mmRoundRed standard handleBasic element3 positions +/- 45°7000000 Pa at 55 ℃, distance : 0.1 mStandardM3 for <4 contacts using single blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
M4 for <4 contacts using single and double blocks in front mounting with integral LED
ZB4BK1363Harmony XB4Head for illuminated selector switchZB45 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.036 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
JIS C8201-5-1
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃LROS (Lloyds register of shipping)
BV
RINA
GL
DNV
CSA
UL listed
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes1Integral LEDClass I conforming to IEC 60536IK06 conforming to IEC 5010222 mmChromium plated metalTHStay put29 mm29 mm43 mmRoundBlue standard handleBasic element3 positions +/- 45°7000000 Pa at 55 ℃, distance : 0.1 mStandardM3 for <4 contacts using single blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
M4 for <4 contacts using single and double blocks in front mounting with integral LED
ZB4BK1833Harmony XB4Head for illuminated selector switchZB45 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
500000 cycles0.036 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C8201-5-1
UL 508
EN/IEC 60947-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃UL listed
DNV
GL
RINA
BV
CSA
LROS (Lloyds register of shipping)
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes1Integral LEDClass I conforming to IEC 60536IK06 conforming to IEC 5010222 mmChromium plated metalTHRight to centre spring return29 mm29 mm43 mmRoundGreen standard handleBasic element3 positions +/- 45°7000000 Pa at 55 ℃, distance : 0.1 mStandardM3 for <4 contacts using single blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
M4 for <4 contacts using single and double blocks in front mounting with integral LED
Part Number
ZB4BK1243
ZB4BK1343
ZB4BK1363
ZB4BK1833
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Positions Type of operator

฿ 370.00

SELECTOR SWITCH RED 1 Piece(s) 60 Day(s) 2 positions 90°Stay put

฿ 370.00

SELECTOR SWITCH 1 Piece(s) 60 Day(s) 3 positions +/- 45°Stay put

฿ 370.00

ILLUMINATED SELECTOR SWITCH 1 Piece(s) 2 Day(s) 3 positions +/- 45°Stay put

฿ 411.63

GREEN SELECTOR SWITCH 22MM. 1 Piece(s) 60 Day(s) 3 positions +/- 45°Right to centre spring return

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Series Harmony XB4 Minimum Operating Temperature -40°C
Cutout Diameter 70 °C Body Material Chromium plated metal Product or component type Head for illuminated selector switch