1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Selector switch Harmony XB4 φ22

Selector switch Harmony XB4 φ22
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 536.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Selector Switch Ø22 2-Position Stay Put 1NO 600V

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationWarrantyTightening torqueSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n‹1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationOperator position informationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityHead typeTorque valueType of keylockKey withdrawal position
XB4BG33Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm86 mm0.127 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-1
JIS C8201-5-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃UL
RINA
BV
CSA
LROS (Lloyds register of shipping)
GL
DNV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-1Class I conforming to IEC 60536IK06 with keyhole cover ZBGP conforming to IEC 5010222 mm2 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(13-14)NO
(23-24)NO
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN 60947-1Slow-breakWithoutTHStay putRoundKey switchSilver alloy (Ag/Ni)ZamakComplete product3 positions +/- 45‹7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Standard0.14 N.m NO changing electrical stateRonis 455Center
XB4BG41Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm86 mm0.117 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
EN/IEC 60947-5-1
EN/IEC 60947-5-5
EN/IEC 60947-5-4
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-5-1
UL 508
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃CSA
GL
BV
UL
DNV
RINA
LROS (Lloyds register of shipping)
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-1Class I conforming to IEC 60536IK06 with keyhole cover ZBGP conforming to IEC 5010222 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN 60947-1Slow-breakWithoutTHStay putRoundBlack key switchSilver alloy (Ag/Ni)ZamakComplete product2 positions 90‹7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Standard0.14 N.m NO changing electrical stateRonis 455In any position
Part Number
XB4BG33
XB4BG41
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Number of Positions

฿ 786.25

KEY SWITCHES 1 Piece(s) Same day 2 NO3 positions +/- 45°

฿ 536.50

KEY SWITCHES 1 Piece(s) 60 Day(s) 1 NO2 positions 90°

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension vertical(mm) 47 mm Dimension width(mm) 30 mm
Dimension depth(mm) 86 mm Series Harmony XB4 Minimum Operating Temperature -40°C
Cutout Diameter 70 °C Body Material Chromium plated metal Type of operator Stay put
Product or component type Selector switch