1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head for key selector switch ZB4

Head for key selector switch ZB4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 578.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3POS Spring Ret Key Selector

Product CodeRange of productProduct or component typeDevice short name      Vibration resistance                           Shock resistance                  Mechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationWarrantySale per indivisible quantityOvervoltage categoryIK degree of protectionMounting diameterBezel materialProtective treatmentReturnCAD overall widthCAD overall heightCAD overall depthShape of signaling unit headOperator profileDevice presentationOperator position informationResistance to high pressure washerHead typeType of keylockKey withdrawal positionElectrical composition code
ZB4BG6Harmony XB4Head for key selector switchZB45 gn (f= 2 to 500 Hz) 
conforming to IEC 60068-2-6
30 gn (duration = 18 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
1000000 cycles0.098 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-1
EN/IEC 60947-5-5
EN/IEC 60947-5-4
UL 508
CSA C22.2 No 14
GB 14048.5
EN/IEC 60947-5-1
-40 to 70 ℃-40 to 70 ℃LROS (Lloyds register of shipping)
UL listed
DNV
GL
RINA
CSA
BV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH Declaration18 months1Class I conforming to IEC 60536IK06 with keyhole cover ZBGP conforming to IEC 5010222 mmChromium plated metalTHRight to left29 mm29 mm72 mmRoundBlack key switchBasic element2 positions 90‹7000000 Pa at 55 ℃, distance : 0.1 mStandardRonis 455LeftC3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
ZB4BG8Harmony XB4Head for key selector switchZB45 gn (f= 2 to 500 Hz) 
conforming to IEC 60068-2-6
30 gn (duration = 18 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
1000000 cycles0.098 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-1
EN/IEC 60947-5-4
GB 14048.5
CSA C22.2 No 14
EN/IEC 60947-1
-40 to 70 ℃-40 to 70 ℃RINA
BV
CSA
DNV
GL
LROS (Lloyds register of shipping)
UL listed
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH Declaration18 months1Class I conforming to IEC 60536IK06 with keyhole cover ZBGP conforming to IEC 5010222 mmChromium plated metalTHRight to centre29 mm29 mm72 mmRoundBlack key switchBasic element3 positions +/- 45‹7000000 Pa at 55 ℃, distance : 0.1 mStandardRonis 455CenterC3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
Part Number
ZB4BG6
ZB4BG8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Positions

฿ 610.50

PUSHBUTTON HEAD 1 Piece(s) 60 Day(s) 2 positions 90°

฿ 578.13

KEY SWITCHES HEAD 1 Piece(s) 60 Day(s) 3 positions +/- 45°

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Series Harmony XB4 Minimum Operating Temperature -40°C
Cutout Diameter 70 °C Body Material Chromium plated metal Product or component type Head for key selector switch