1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Complete cam switch Harmony K

Complete cam switch Harmony K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 804.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cam Switch, Screw mounting

Product CodeRange of productProduct or component typeVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACh free of SVHCWarrantyElectrical connectionToxic heavy metal free[Ui] rated insulation voltage[Ith] conventional free air thermal currentComponent nameMounting locationOvervoltage categoryCam switch functionOff positionPoles descriptionSwitching positionsSwitching angle[Ithe] conventional enclosed thermal currentMaximum operating rateShort-circuit currentShort-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentCam switch head typeType of operatorRotary handle padlockingPresentation of legendReturnCAD overall widthCAD overall heightCAD overall depthRated operational power in W[Ie] rated operational current AC
K1B002ALHHarmony KComplete cam switch5 gn conforming to IEC 
68-2-6 
(f = 10 to 150 Hz)
30 gn conforming to IEC 
68-2-27
Multifixing1000000 cycles 
AC-15
1000000 cycles 
AC-21
500000 cycles 
AC-23
500000 cycles 
AC-3
1000000 cycles0.113 kgIP40 conforming to IEC 529
IP40 conforming to 
NF C 20-010
EN/IEC 60947-3 
for power circuit
EN/IEC 60947-5-1 
for control circuit
CENELEC EN 50013
-25 to 55 °C-40 to 70 °CCSA 240 V 3 hp 
3 phases 2 -pole(s)
UL 240 V 0.33 hp 
1 phase 2 -pole(s)
CSA 240 V 1 hp 
1 phase
UL 240 V 1 hp 
3 phases
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
Yes18 monthsCaptive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm2
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm2
Yes690 V (pollution degree 3) 
conforming to IEC 60947-1
12 A
 
K1FrontClass II conforming to IEC 536
Class II conforming to 
NF C 20-030
SwitchWith Off position2PRight: 0° - 45°45 °10 A2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
10000 A16 A 
cartridge fuse, 
type gG
4 kV in isolating function
6 kV conforming to IEC 947-1
Slow-breakWithTCWith front plate 45 x 45 mmBlack handle, length = 
35 mm
WithoutWith metallic legend, 
0 - 1 black marking
Without45 mm45 mm77 mm10500 W AC-21, 
500...660 V 3 phases 
conforming to IEC 947-3
1100 W AC-3, 230 V 3 phases 
conforming to IEC 947-3
1500 W AC-23A, 
230 V 3 phases 
conforming to IEC 947-3
1500 W AC-3, 400 V 1 phase 
conforming to IEC 947-3
1500 W AC-3, 400 V 3 phases 
conforming to IEC 947-3
1500 W AC-3, 500 V 3 phases 
conforming to IEC 947-3
1500 W AC-3, 690 V 3 phases 
conforming to IEC 947-3
2200 W AC-23A, 
400 V 3 phases 
conforming to IEC 947-3
2200 W AC-23A, 
500 V 3 phases 
conforming to IEC 947-3
2200 W AC-23A, 
690 V 3 phases 
conforming to IEC 947-3
4800 W AC-21, 
230 V 3 phases 
conforming to IEC 947-3
600 W AC-3, 230 V 1 phase 
conforming to IEC 947-3
8300 W AC-21, 
400 V 3 phases 
conforming to IEC 947-3
1.8 A at 690 V AC-3 3 phases 
conforming to IEC 947-3
2.8 A at 500 V AC-3 3 phases 
conforming to IEC 947-3
2.8 A at 690 V AC-23A 3 phases 
conforming to IEC 947-3
3.3 A at 400 V AC-3 3 phases 
conforming to IEC 947-3
3.8 A at 500 V AC-23A 3 phases 
conforming to IEC 947-3
4.6 A at 230 V AC-3 3 phases 
conforming to IEC 947-3
4.8 A at 400 V AC-23A 3 phases 
conforming to IEC 947-3
5.6 A at 230 V AC-23A 3 phases 
conforming to IEC 947-3
1 A at 500 V AC-15 
conforming to IEC 947-5-1
2 A at 400 V AC-15 
conforming to IEC 947-5-1
3 A at 230 V AC-15 
conforming to IEC 947-5-1
K1C003HLHHarmony KComplete cam switch5 gn conforming to IEC 
68-2-6 
(f = 10 to 150 Hz)
30 gn conforming to IEC 
68-2-27
Multifixing1000000 cycles 
AC-15
1000000 cycles 
AC-21
500000 cycles 
AC-23
500000 cycles 
AC-3
1000000 cycles0.135 kgIP40 conforming to IEC 529
IP40 conforming to 
NF C 20-010
EN 60947-3 
for power circuit
EN 60947-5-1 
for control circuit
IEC 60947-3 
for power circuit
IEC 60947-5-1 
for control circuit
CENELEC EN 50013
-25 to 55 °C-40 to 70 °CCSA 240 V 3 hp 
3 phases 2 -pole(s)
UL 240 V 0.33 hp 
1 phase 2 -pole(s)
CSA 240 V 1 hp 
1 phase
UL 240 V 1 hp 
3 phases
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
Yes18 monthsCaptive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm2
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm2
Yes690 V (pollution degree 3) 
conforming to IEC 60947-1
12 AK1FrontClass II conforming to IEC 536
Class II conforming to 
NF C 20-030
SwitchWith Off position3PRight: 0° - 90°90 °10 A2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
10000 A16 A 
cartridge fuse, 
type gG
4 kV in isolating function
6 kV conforming to IEC 60947-1
Slow-breakWithTCWith front plate 45 x 45 mmBlack handle, length = 
35 mm
WithoutWith metallic legend, 
0 - 1 black marking
Without45 mm45 mm87 mm10500 W AC-21, 
500...660 V 3 phases 
conforming to IEC 60947-3
1100 W AC-3, 230 V 3 phases 
conforming to IEC 60947-3
1500 W AC-23A,
230 V 3 phases 
conforming to IEC 60947-3
1500 W AC-3, 400 V 1 phase 
conforming to IEC 60947-3
1500 W AC-3, 400 V 3 phases 
conforming to IEC 60947-3
1500 W AC-3, 500 V 3 phases 
conforming to IEC 60947-3
1500 W AC-3, 690 V 3 phases 
conforming to IEC 60947-3
2200 W AC-23A, 
400 V 3 phases 
conforming to IEC 60947-3
2200 W AC-23A, 
500 V 3 phases 
conforming to IEC 60947-3
2200 W AC-23A,
690 V 3 phases 
conforming to IEC 60947-3
4800 W AC-21, 
230 V 3 phases 
conforming to IEC 60947-3
600 W AC-3, 230 V 1 phase 
conforming to IEC 60947-3
8300 W AC-21, 
400 V 3 phases 
conforming to IEC 60947-3
1.8 A at 690 V AC-3 3 phases 
conforming to IEC 60947-3
2.8 A at 500 V AC-3 3 phases 
conforming to IEC 60947-3
2.8 A at 690 V AC-23A 3 phases 
conforming to IEC 60947-3
3.3 A at 400 V AC-3 3 phases 
conforming to IEC 60947-3
3.8 A at 500 V AC-23A 3 phases 
conforming to IEC 60947-3
4.6 A at 230 V AC-3 3 phases 
conforming to IEC 60947-3
4.8 A at 400 V AC-23A 3 phases 
conforming to IEC 60947-3
5.6 A at 230 V AC-23A 3 phases 
conforming to IEC 60947-3
1 A at 500 V AC-15 
conforming to IEC 60947-5-1
2 A at 400 V AC-15 
conforming to IEC 60947-5-1
3 A at 230 V AC-15 
conforming to IEC 60947-5-1
K2B002ALHHarmony KComplete cam switch5 gn conforming to IEC 
68-2-6 
(f = 10 to 150 Hz)
30 gn conforming to IEC 
68-2-27
Multifixing200000 cycles 
AC-23
200000 cycles 
AC-3
600000 cycles
AC-15
600000 cycles 
AC-21
1000000 cycles0.113 kgIP40 conforming to IEC 529
IP40 conforming to 
NF C 20-010
EN/IEC 60947-3 
for power circuit
EN/IEC 60947-5-1 
for control circuit
CENELEC EN 50013
-25 to 55 °C-40 to 70 °CCSA 240 V 3 hp 
3 phases 2 -pole(s)
UL 240 V 0.33 hp 
1 phase 2 -pole(s)
CSA 240 V 1 hp 
1 phase
UL 240 V 1 hp 
3 phases
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
Yes18 monthsCaptive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm2
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm2
Yes690 V (pollution degree 3) 
conforming to IEC 60947-1
20 AK2FrontClass II conforming to IEC 536
Class II conforming to 
NF C 20-030
SwitchWith Off position2PRight: 0° - 45°45 °16 A2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
10000 A20 A 
cartridge fuse, 
type gG
4 kV in isolating function
6 kV conforming to IEC 947-1
Slow-breakWithTCWith front plate 45 x 45 mmBlack handle, length = 
35 mm
WithoutWith metallic legend, 
0 - 1 black marking
Without45 mm45 mm77 mm--
Part Number
K1B002ALH
K2B002ALH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 860.25

LP CAM SWITCH 1 Piece(s) 60 Day(s)

฿ 804.75

LH CAM SWITCH 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Series Harmony K Minimum Operating Temperature -25°C Cutout Diameter 55 °C
Type of operator Black handle, length = 35 mm Product or component type Complete cam switch