Harmony Easy XA2, Selector Switches

Brand :
Schneider Electric

Caution

    Product Description

    Easy Harmony XA2 Key Switches

    Feature: Complete Units
    Drilling or cut-out for mounnting: Ø 22 mm/0.866 in.
    Degree protection: IP65
    International standards: IEC 60947-5-1, EN 60947-5-1, GB/T 14048.1-2023, GB/T 14048.5-2017
    Product certificate: CCC, UKCA, and CE
    Cabling: Screw clamp terminal connections
    Mounting / Panel thickness: Ø 1 to 5 mm/ 0.04 to 0.197 in.

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torqueSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialShort-circuit protection[Uimp] rated impulse withstand voltageContact operationProtective treatmentType of operatorShape of signaling unit headOperator profileOperator position information[Ie] rated operational currentElectrical reliabilityFixing center
    XA2ED21Harmony Easy XA2Complete selector switchXA210 gn 
    (f= 40 to 500 Hz)
    conforming to
    IEC 60068-2-6
    120 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    300000 cycles30 mm42 mm68.2 mm0.04 kgIP65 conforming to IEC 60529GB 14048.1
    IEC
    60947-1
    GB 14048.5
    IEC
    60947-5-1
    -25 to 55 °C-40 to 70 °CCCC
    CE
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.m1600 V
    conforming to
    EN 60947-1
    10 A (screw-clamp terminals)Class I conforming to IEC 536IK06 conforming to IEC 6052922 mm1 NOclamping capacity: <= 2 x 1.5 mm2
    clamping capacity: <= 1 x 2.5 mm2
    clamping capacity: >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A fuse type gL
    conforming to
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakTCStay putRoundBlack standard handle2 positions3 A at 240 V, AC-15, A600
    0.27 A at 250 V,
    DC-13, Q600
    Λ  < 10exp(-8)
    at 24 V
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2ED25Harmony Easy XA2Complete selector switchXA210 gn 
    (f= 40 to 500 Hz)
    conforming to 
    IEC 60068-2-6
    120 gn (duration = 11 ms)
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    300000 cycles30 mm42 mm68.2 mm0.054 kgIP65 conforming to IEC 60529GB 14048.1
    IEC
    60947-1
    IEC
    60947-5-1
    GB 14048.5
    -25 to 55 °C-40 to 70 °CCCC
    CE
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.m1600 V
    conforming to 
    EN 60947-1
    10 A (screw-clamp terminals)Class I conforming to IEC 536IK06 conforming to IEC 6052922 mm1 NO + 1 NCclamping capacity: <= 2 x 1.5 mm2
    clamping capacity: <= 1 x 2.5 mm2
    clamping capacity: >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A fuse type gL
    conforming to
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakTCStay putRoundBlack standard handle2 positions3 A at 240 V, AC-15, A600
    0.27 A at 250 V,
    DC-13, Q600
    Λ  < 10exp(-8) 
    at 24 V
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2ED41Harmony Easy XA2Complete selector switchXA210 gn 
    (f= 40 to 500 Hz)
    conforming to 
    IEC 60068-2-6
    120 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    300000 cycles30 mm42 mm68.2 mm0.041 kgIP65 conforming to IEC 60529IEC
    60947-1
    GB 14048.5
    GB 14048.1
    IEC
    60947-5-1
    -25 to 55 °C-40 to 70 °CCE
    CCC
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.m1600 V
    conforming to 
    EN 60947-1
    10 A (screw-clamp terminals)Class I conforming to IEC 536IK06 conforming to IEC 6052922 mm1 NOclamping capacity: <= 2 x 1.5 mm2
    clamping capacity: <= 1 x 2.5 mm2
    clamping capacity: >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A fuse type gL
    conforming to 
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakTCSpring returnRoundBlack standard handle2 positions3 A at 240 V, AC-15, A600
    0.27 A at 250 V,
    DC-13, Q600
    Λ  < 10exp(-8) 
    at 24 V
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2ED53Harmony Easy XA2Complete selector switchXA210 gn 
    (f= 40 to 500 Hz)
    conforming to 
    IEC 60068-2-6
    120 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    300000 cycles30 mm42 mm68.2 mm0.054 kgIP65 conforming to IEC 60529GB 14048.1
    IEC
    60947-1
    GB 14048.5
    IEC
    60947-5-1
    -25 to 55 °C-40 to 70 °CCE
    CCC
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.m1600 V
    conforming to
    EN 60947-1
    10 A (screw-clamp terminals)Class I conforming to IEC 536IK06 conforming to IEC 6052922 mm2 NOclamping capacity: <= 2 x 1.5 mm2
    clamping capacity: <= 1 x 2.5 mm2
    clamping capacity: >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A fuse type gL
    conforming to
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakTCSpring returnRoundBlack standard handle3 positions3 A at 240 V, AC-15, A600
    0.27 A at 250 V,
    DC-13, Q600
    Λ  < 10exp(-8) 
    at 24 V
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EJ21Harmony Easy XA2Complete selector switchXA210 gn 
    (f= 40 to 500 Hz)
    conforming to 
    IEC 60068-2-6
    120 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    300000 cycles30 mm48.5 mm68.2 mm0.041 kgIP65 conforming to IEC 60529IEC
    60947-5-1
    GB 14048.5
    IEC
    60947-1
    GB 14048.1
    -25 to 55 °C-40 to 70 °CCE
    CCC
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.m1600 V
    conforming to
    EN 60947-1
    10 A (screw-clamp terminals)Class I conforming to IEC 536IK06 conforming to IEC 6052922 mm1 NOclamping capacity: <= 2 x 1.5 mm2
    clamping capacity: <= 1 x 2.5 mm2
    clamping capacity: >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A fuse type gL
    conforming to
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakTCStay putRoundBlack long handle2 positions3 A at 240 V, AC-15, A600
    0.27 A at 250 V,
    DC-13, Q600
    Λ  < 10exp(-8) 
    at 24 V
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EJ25Harmony Easy XA2Complete selector switchXA210 gn 
    (f= 40 to 500 Hz)
    conforming to 
    IEC 60068-2-6
    120 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    300000 cycles30 mm48.5 mm68.2 mm0.041 kgIP65 conforming to IEC 60529IEC
    60947-5-1
    IEC
    60947-1
    GB 14048.1
    GB 14048.5
    -25 to 55 °C-40 to 70 °CCE
    CCC
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.m1600 V
    conforming to
    EN 60947-1
    10 A (screw-clamp terminals)Class I conforming to IEC 536IK06 conforming to IEC 6052922 mm1 NO + 1 NCclamping capacity: <= 2 x 1.5 mm2
    clamping capacity: <= 1 x 2.5 mm2
    clamping capacity: >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A fuse type gL
    conforming to
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakTCStay putRoundBlack long handle2 positions3 A at 240 V, AC-15, A600
    0.27 A at 250 V,
    DC-13, Q600
    Λ  < 10exp(-8) 
    at 24 V
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EJ33Harmony Easy XA2Complete selector switchXA210 gn 
    (f= 40 to 500 Hz)
    conforming to 
    IEC 60068-2-6
    120 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    300000 cycles30 mm48.5 mm68.2 mm0.055 kgIP65 conforming to IEC 60529GB 14048.5
    IEC
    60947-5-1
    GB 14048.1
    IEC
    60947-1
    -25 to 55 °C-40 to 70 °CCE
    CCC
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.m1600 V
    conforming to 
    EN 60947-1
    10 A (screw-clamp terminals)Class I conforming to IEC 536IK06 conforming to IEC 6052922 mm2 NOclamping capacity: <= 2 x 1.5 mm2
    clamping capacity: <= 1 x 2.5 mm2
    clamping capacity: >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A fuse type gL
    conforming to
    IEC 60269-1
    6 kV EN 60947-1Slow-breakTCStay putRoundBlack long handle3 positions3 A at 240 V, AC-15, A600
    0.27 A at 250 V,
    DC-13, Q600
    Λ  < 10exp(-8) 
    at 24 V
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EJ53Harmony Easy XA2Complete selector switchXA210 gn 
    (f= 40 to 500 Hz)
    conforming to 
    IEC 60068-2-6
    120 gn (duration = 11 ms)
    for half sine wave acceleration
    conforming to IEC 60068-2-27
    Fixing nut:
    2 to 2.4 N.m
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
    300000 cycles30 mm48.5 mm68.2 mm0.055 kgIP65 conforming to IEC 60529GB 14048.1
    IEC
    60947-1
    GB 14048.5
    IEC
    60947-5-1
    -25 to 55 °C-40 to 70 °CCCC
    CE
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.m1600 V
    conforming to
    EN 60947-1
    10 A (screw-clamp terminals)Class I conforming to IEC 536IK06 conforming to IEC 6052922 mm2 NOclamping capacity: <= 2 x 1.5 mm2
    clamping capacity: <= 1 x 2.5 mm2
    clamping capacity: >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A fuse type gL
    conforming to
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakTCSpring returnRoundBlack long handle3 positions3 A at 240 V, AC-15, A600
    0.27 A at 250 V,
    DC-13, Q600
    Λ  < 10exp(-8) 
    at 24 V
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat