1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key Selector Switch Harmony Easy XA2 (XA2EG03)

KEY SELECTER SWITCH 2POS. 2NO

Key Selector Switch Harmony Easy XA2 (XA2EG03)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product Code: XA2EG03
Range of Product: Harmony Easy XA2
Product Type: Complete selector switch
Device Short Name: XA2
Vibration Resistance: 10 gn (frequency = 40 to 500 Hz) conforming to IEC 60068-2-6
Shock Resistance: 70 gn (duration = 11 ms) for half sine wave acceleration, conforming to IEC 60068-2-27
Fixing Mode: Fixing nut, 2 to 2.4 N.m
Electrical Durability:
  500,000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5, conforming to IEC 60947-5-4
  500,000 cycles, DC-13, 0.2 A at 110 V
Mechanical Durability: 100,000 cycles
Width: 30 mm
Protective Treatment: TC
Type of Operator: Stay put
Operator Profile: Key switch
Fixing Collar Material: Plastic
Operator Position Information: 3 positions
[Ie] Rated Operational Current: 3 A at 240 V, AC-15, A600; 0.27 A at 250 V, DC-13, Q600
Electrical Reliability: Λ < 10exp(-8) at 24 V
Key Withdrawal Position: Left, right, and center
Fixing Center: >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
Key Number: 455

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torque[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialShort-circuit protection[Uimp] rated impulse withstand voltageContact operationProtective treatmentType of operatorOperator profileFixing collar materialOperator position information[Ie] rated operational currentElectrical reliabilityKey withdrawal positionFixing centerKey number
XA2EG03Harmony Easy XA2Complete selector switchXA210 gn 
(f= 40 to 500 Hz) 
conforming to
IEC 60068-2-6
70 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut: 
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, 
operating rate <60 cyc/mn, load factor: 0.5 
conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V,
operating rate <60 cyc/mn, load factor: 0.5
conforming to IEC 60947-5-4
100000 cycles30 mm42 mm85.7 mm0.078 kgIP54 conforming to IEC 60529GB 14048.5
IEC
60947-1
IEC
60947-5-1
GB 14048.1
-20 to 55 °C-40 to 70 °CCCC
CE
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.m600 V10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm2 NOFaston terminals, connection size: 6.3 mm
Screw clamp terminals, clamping capacity: <= 1 x 2.5 mm2
Screw clamp terminals, clamping capacity: <= 2 x 1.5 mm2
Screw clamp terminals, clamping capacity: >= 1 x 0.5 mm2
Plastic10 A fuse type gL
conforming to 
IEC 60269-1
6 kV IEC 60947-1Slow-breakTCStay putKey switchPlastic3 positions3 A at 240 V, AC-15, A600
0.27 A at 250 V, 
DC-13, Q600
Λ < 10exp(-8) at 24 VLeft, right and center>= 30 x 40 mm (panel) -
thickness: 1 to 5 mm
455
XA2EG21Harmony Easy XA2Complete selector switchXA210 gn 
(f= 40 to 500 Hz) 
conforming to 
IEC 60068-2-6
70 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut: 
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, 
operating rate <60 cyc/mn, load factor: 0.5 
conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, 
operating rate <60 cyc/mn, load factor: 0.5 
conforming to IEC 60947-5-4
100000 cycles30 mm42 mm85.7 mm0.064 kgIP54 conforming to IEC 60529IEC
60947-5-1
IEC
60947-1
GB 14048.1
GB 14048.5
-20 to 55 °C-40 to 70 °CCCC
CE
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.m600 V10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOclamping capacity: <= 2 x 1.5 mm2
clamping capacity: <= 1 x 2.5 mm2
clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A fuse type gL 
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCStay putKey switchPlastic2 positions3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ < 10exp(-8) at 24 VLeft>= 30 x 40 mm (panel) -
thickness: 1 to 5 mm
455
XA2EG33Harmony Easy XA2Complete selector switchXA210 gn 
(f= 40 to 500 Hz) 
conforming to 
IEC 60068-2-6
70 gn (duration = 11 ms)
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut: 
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, 
operating rate <60 cyc/mn, load factor: 0.5 
conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, 
operating rate <60 cyc/mn, load factor: 0.5
conforming to IEC 60947-5-4
100000 cycles30 mm42 mm85.7 mm0.078 kgIP54 conforming to IEC 60529IEC
60947-1
GB 14048.5
IEC
60947-5-1
GB 14048.1
-20 to 55 °C-40 to 70 °CCE
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.m600 V10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm2 NOclamping capacity: <= 2 x 1.5 mm2
clamping capacity: <= 1 x 2.5 mm2
clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A fuse type gL 
conforming to 
IEC 60269-1
6 kV IEC 60947-1Slow-breakTCStay putKey switchPlastic3 positions3 A at 240 V, AC-15, A600
0.27 A at 250 V, 
DC-13, Q600
Λ < 10exp(-8) at 24 VCenter>= 30 x 40 mm (panel) - 
thickness: 1 to 5 mm
455
XA2EG43Harmony Easy XA2Complete selector switchXA210 gn 
(f= 40 to 500 Hz)
conforming to 
IEC 60068-2-6
70 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut:
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, 
operating rate <60 cyc/mn, load factor: 0.5 
conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, 
operating rate <60 cyc/mn, load factor: 0.5 
conforming to IEC 60947-5-4
100000 cycles30 mm42 mm85.7 mm0.078 kgIP54 conforming to IEC 60529IEC 60947-1
GB 14048.1
GB 14048.5
IEC 
60947-5-1
-20 to 55 °C-40 to 70 °CCE
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.m600 V10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm2 NOclamping capacity: <= 2 x 1.5 mm2
clamping capacity: <= 1 x 2.5 mm2
clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A fuse type gL 
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCStay putKey switchPlastic2 positions3 A at 240 V, AC-15, A600
0.27 A at 250 V, 
DC-13, Q600
Λ < 10exp(-8) at 24 VLeft and right>= 30 x 40 mm (panel) -
thickness: 1 to 5 mm
455
XA2EG63Harmony Easy XA2Complete selector switchXA210 gn 
(f= 40 to 500 Hz)
conforming to
IEC 60068-2-6
70 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut: 
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, 
operating rate <60 cyc/mn, load factor: 0.5 
conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, 
operating rate <60 cyc/mn, load factor: 0.5
conforming to IEC 60947-5-4
100000 cycles30 mm42 mm85.7 mm0.078 kgIP54 conforming to IEC 60529IEC 
60947-5-1
IEC 
60947-1
GB 14048.5
GB 14048.1
-20 to 55 °C-40 to 70 °CCCC
CE
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.m600 V10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm2 NOclamping capacity: <= 2 x 1.5 mm2
clamping capacity: <= 1 x 2.5 mm2
clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A fuse type gL 
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCSpring returnKey switchPlastic2 positions3 A at 240 V, AC-15, A600
0.27 A at 250 V, 
DC-13, Q600
Λ < 10exp(-8) at 24 VLeft>= 30 x 40 mm (panel) - 
thickness: 1 to 5 mm
455
XA2EG73Harmony Easy XA2Complete selector switchXA210 gn 
(f= 40 to 500 Hz) 
conforming to 
IEC 60068-2-6
70 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut: 
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, 
operating rate <60 cyc/mn, load factor: 0.5 
conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
100000 cycles30 mm42 mm85.7 mm0.078 kgIP54 conforming to IEC 60529GB 
14048.5
IEC 
60947-1
GB 14048.1
IEC 
60947-5-1
-20 to 55 °C-40 to 70 °CCE
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.m600 V10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm2 NOclamping capacity: <= 2 x 1.5 mm2
clamping capacity: <= 1 x 2.5 mm2
clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A fuse type gL 
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCSpring returnKey switchPlastic3 positions3 A at 240 V, AC-15, A600
0.27 A at 250 V, 
DC-13, Q600
Λ < 10exp(-8) at 24 VCenter>= 30 x 40 mm (panel) -thickness: 1 to 5 mm455
Part Number
XA2EG03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Number of Positions Type of operator

฿ 317.58

฿ 224.18

KEY SELECTER SWITCH 2POS. 2NO 1 Piece(s) 60 Day(s) 2 NO3 positionsStay put

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension vertical(mm) 42 mm Dimension width(mm) 30 mm
Dimension depth(mm) 85.7 mm Series Harmony Easy XA2 Minimum Operating Temperature -20°C
Cutout Diameter 55 °C Body Material Plastic Product or component type Complete selector switch

Please check the type/dimensions/specifications of the part XA2EG03 in the Key Selector Switch Harmony Easy XA2 series.

Products with similar specification

Part Number
XA2EG21
XA2EG33
XA2EG43
XA2EG63
XA2EG73
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact Configuration Number of Positions Type of operator

฿ 262.08

1 Piece(s) Same day 1 NO2 positionsStay put

฿ 317.58

1 Piece(s) 60 Day(s) 2 NO3 positionsStay put

฿ 317.58

1 Piece(s) 60 Day(s) 2 NO2 positionsStay put

฿ 317.58

1 Piece(s) Same day 2 NO2 positionsSpring return

฿ 317.58

10 Piece(s) Quote 2 NO3 positionsSpring return