E-Stop Rope Pull Switch XY2CE

Brand :
Schneider Electric

Caution

    Product Description

    E-Stop Rope Pull Switch XY2CE, Lh Side -1NC+1NO, Booted Pushbutton

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceMechanical durabilityNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationEnvironmental DisclosureLocal signallingREACH RegulationWarrantyTightening torqueMarkingCompatibility code                   [Ui] rated insulation voltage                     Overvoltage categoryContacts type and compositionConnections - terminalsTerminals description ISO n°1[Ithe] conventional enclosed thermal currentShort-circuit protectionmUimpn rated impulse withstand voltageContact operation              Positive opening                 Protective treatment                                                                       Safety level                                                                              Safety reliability data                                    [Ie] rated operational current                                     Maximum resistance across terminal               Reset    Housing colourNumber of cablesTrigger cable maximum lengthBody materialCover materialTrigger cable anchor pointCable entry numberDistance between cable supports
    XY2CE2A250Preventa XY2Latching emergency stop rope pull switchXY2CE10 gn (f= 10 to 300 Hz)
    conforming to EN/IEC 60068-2-6
    50 gn 11 ms conforming to EN/IEC 60068-2-2760000 cycles1.45 kgIP66 conforming to IEC 60529EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    Work equipment directive 2009/104/EC
    EN/IEC 60204-1
    EN/ISO 13850
    Machinery directive 2006/42/EC
    EN/IEC 60947-5-5
    -25 to 70 ℃-40 to 70 ℃UL category NISD emergency stop devices
    CSA
    CCC
    Green Premium productPro-active compliance (Product out of EU RoHS legal scope) EU RoHS DeclarationYesYesProduct Environmental ProfileWithout pilot lightREACH Declaration18 months0.8 to 1.2 N.mCEXY2CE500V (pollution degree 3) conforming to EN/IEC 60947-1
    300V conforming to UL 508
    300V conforming to CSA C22.2 No 14
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    1 NC + 1 NOScrew clamp terminal, 1 x 0.5...2 x 1.5 mm2(21-22)NC
    (13-14)NO
    10?A10A cartridge fuse type gG conforming to EN/IEC 602696kV EN/IEC 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1TCCan reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    B10d = 300000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    25 MOhm conforming to EN/IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    By booted
    push-button
    Red RAL 3000170 mZamakStainless steelLH side3 plain hole for Pg 13.5 or ISO M20 cable gland5 m
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat