1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Illuminated Push Button XB7 (XB7NW34B2)

ILLU.PB. 22MM. SPRING RET

Illuminated Push Button XB7 (XB7NW34B2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulationDesigned to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machineryWide range of operating temperatures from -25°C to 70°C/-13 to +158 °FEnvironmental performance of the product

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityService lifeNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsREACH RegulationREACH free of SVHCWarrantyCurrent consumptionTightening torqueSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltageMounting diameterLight sourceContacts type
and composition
Connections - terminalsTerminals description ISO
n°1
Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentElectrical shock protection classType of operatorCAD overall widthCAD overall heightCAD overall depthShape of signaling unit headOperator profileDevice presentationShape of screw head[Ie] rated operational currentElectrical reliabilityElectromagnetic emissionDevice mountingFixing centerOperator additional information
XB7NJ05B1Harmony XB7Illuminated push-buttonXB724 V AC/DC5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms)
for half sine wave acceleration
Fixing nut beneath head:
2 to 2.4 N.m
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles70000 h at rated voltage and 25 °C0.023 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 EUL 508
JIS C8201-5-1
EN/IEC60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CGOST
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
REACH DeclarationYes18 months18...27 mA0.8 to 1.2 N.m
conforming to
EN 60947-1
Steady10Integral LED250 V (pollution degree 3)
conforming to
EN/IEC 60947-1
22 mmLED1 NOScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
(13-14)NO4 A cartridge fuse
type gG
conforming to
EN/IEC 60947-5-1
4 kV EN/IEC 60947-1Slow-breakWith (only NO)THClass II conforming to IEC 61140Push and push-to-release29 mm29 mm57.5 mmRoundOrange projecting, unmarkedMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300
conforming to EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300
conforming to EN/IEC 60947-5-1
Λ = 10exp(-6) at 17 V
and 5mA conforming to
EN/IEC 60947-5-4
Class B conforming to EN 55011Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm

>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
With plain lens
XB7NW33B1Harmony XB7Illuminated push-buttonXB724 V AC/DC5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms)
for half sine wave acceleration
Fixing nut beneath head:
2 to 2.4 N.m
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles70000 h at rated voltage and 25 °C0.023 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 EJIS C8201-5-1
EN/IEC60947-5-1
EN/IEC 60947-1
UL 508
CSA C22.2 No 14
JIS C8201-1
-25 to 70 °C-40 to 70 °CCCC
GOST
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
​​​​​​​following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
REACH DeclarationYes18 months18...27 mA0.8 to 1.2 N.m
conforming to
EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to
EN/IEC 60947-1
22 mmLED1 NOScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
(13-14)NO4 A cartridge fuse
type gG
conforming to
EN/IEC 60947-5-1
4 kV EN/IEC 60947-1Slow-breakWith (only NO)THClass II conforming to IEC 61140Spring return29 mm29 mm57.5 mmRoundGreen projecting, unmarkedMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300
conforming to EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300
conforming to EN/IEC 60947-5-1
Λ = 10exp(-6) at 17 V
and 5mA conforming to
EN/IEC 60947-5-4
Class B conforming to EN 55011Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm

>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
-
XB7NW33M1Harmony XB7Illuminated push-buttonXB7230 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms)
for half sine wave acceleration
Fixing nut beneath head:
​​​​​​​2 to 2.4 N.m
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles70000 h at rated voltage and 25 °C0.023 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 EJIS C8201-5-1
EN/IEC 60947-1
UL 508
EN/IEC60947-5-1
CSA C22.2 No 14
JIS C8201-1
-25 to 70 °C-40 to 70 °CGOST
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
​​​​​​​following specific waste collection and never end up in rubbish bins
195 to 264 V ACREACH DeclarationYes18 months22...27 mA0.8 to 1.2 N.m
conforming to
EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to
EN/IEC 60947-1
22 mmLED1 NOScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
(13-14)NO4 A cartridge fuse
type gG
conforming to
EN/IEC 60947-5-1
4 kV EN/IEC 60947-1Slow-breakWith (only NO)THClass II conforming to IEC 61140Spring return29 mm29 mm57.5 mmRoundGreen projecting, unmarkedMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300
conforming to EN/IEC 60947-5-1
Λ = 10exp(-6) at 17 V
and 5mA conforming to
EN/IEC 60947-5-4
Class B conforming to EN 55011Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm

>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
-
XB7NW34B1Harmony XB7Illuminated push-buttonXB724 V AC/DC5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms)
for half sine wave acceleration
Fixing nut beneath head:
​​​​​​​2 to 2.4 N.m
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles70000 h at rated voltage and 25 °C0.023 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 EJIS C8201-5-1
UL 508
EN/IEC60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CGOST
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
​​​​​​​following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
REACH DeclarationYes18 months18...27 mA0.8 to 1.2 N.m
conforming to
EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to
EN/IEC 60947-1
22 mmLED1 NOScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
(13-14)NO4 A cartridge fuse type gG
conforming to
EN/IEC 60947-5-1
4 kV EN/IEC 60947-1Slow-breakWith (only NO)THClass II conforming to IEC 61140Spring return29 mm29 mm57.5 mmRoundRed projecting, unmarkedMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300
conforming to EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300
conforming to EN/IEC 60947-5-1
Λ = 10exp(-6) at 17 V
and 5mA conforming to
EN/IEC 60947-5-4
Class B conforming to EN 55011Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm

>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
-
XB7NW34B2Harmony XB7Illuminated push-buttonXB724 V AC/DC5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms)
for half sine wave acceleration
Fixing nut beneath head:
​​​​​​​2 to 2.4 N.m
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles70000 h at rated voltage and 25 °C0.023 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 ECSA C22.2 No 14
UL 508
EN/IEC60947-5-1
EN/IEC 60947-1
JIS C8201-5-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CGOST
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
​​​​​​​following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
REACH DeclarationYes18 months18...27 mA0.8 to 1.2 N.m
conforming to
EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to
EN/IEC 60947-1
22 mmLED1 NCScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
(11-12)NC4 A cartridge fuse
type gG
conforming to
EN/IEC 60947-5-1
4 kV EN/IEC 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHClass II conforming to IEC 61140Spring return29 mm29 mm57.5 mmRoundRed projecting, unmarkedMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300
conforming to EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300
conforming to EN/IEC 60947-5-1
Λ = 10exp(-6) at 17 V
and 5mA conforming to
EN/IEC 60947-5-4
Class B conforming to EN 55011Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm

>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
With plain lens
XB7NW34M1Harmony XB7Illuminated push-buttonXB7230 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms)
for half sine wave acceleration
Fixing nut beneath head:
​​​​​​​2 to 2.4 N.m
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles70000 h at rated voltage and 25 °C0.023 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 EUL 508
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC60947-5-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CGOST
CCC
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
​​​​​​​following specific waste collection and never end up in rubbish bins
195 to 264 V ACREACH DeclarationYes18 months22...27 mA0.8 to 1.2 N.m
conforming to
EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to
EN/IEC 60947-1
22 mmLED1 NOScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
(13-14)NO4 A cartridge fuse
type gG
conforming to
EN/IEC 60947-5-1
4 kV EN/IEC 60947-1Slow-breakWith (only NO)THClass II conforming to IEC 61140Spring return29 mm29 mm57.5 mmRoundRed projecting, unmarkedMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300
conforming to EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300
conforming to EN/IEC 60947-5-1
Λ = 10exp(-6) at 17 V
and 5mA conforming to
EN/IEC 60947-5-4
Class B conforming to EN 55011Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm

>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
-
XB7NW34M2Harmony XB7Illuminated push-buttonXB7230 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 18 ms) for half sine wave acceleration
Fixing nut beneath head:
​​​​​​​2 to 2.4 N.m
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles70000 h at rated voltage and 25 °C0.023 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 12 conforming to UL 50 ECSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC60947-5-1
UL 508
JIS C8201-1
-25 to 70 °C-40 to 70 °CGOST
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
​​​​​​​following specific waste collection and never end up in rubbish bins
195 to 264 V ACREACH DeclarationYes18 months22...27 mA0.8 to 1.2 N.m
conforming to
EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to
EN/IEC 60947-1
22 mmLED1 NCScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.34...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
(11-12)NC4 A cartridge fuse
type gG
conforming to
EN/IEC 60947-5-1
EN/IEC 60947-1 4 kVSlow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHClass II conforming to IEC 61140Spring return29 mm29 mm57.5 mmRoundRed projecting, unmarkedMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
0.1 A at 250 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.22 A at 125 V, DC-13, R300
conforming to EN/IEC 60947-5-1

0.3 A at 240 V, AC-14, D300
conforming to EN/IEC 60947-5-1

0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
Λ = 10exp(-6) at 17 V
and 5mA conforming to
EN/IEC 60947-5-4
Class B conforming to EN 55011Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
conforming to
EN/IEC 60947-1
>= 30 x 40 mm (support panel) metal
thickness: 1 to 6 mm

>= 30 x 40 mm (support panel) plastic
thickness: 2 to 6 mm
With plain lens
Part Number
XB7NW34B2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPush Button Colour Contact Configuration

฿ 277.50

ILLU.PB. 22MM. SPRING RET 1 Piece(s) 60 Day(s) -1 NC

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Series Harmony XB7 IP Rating IP20 (rear face) conforming to IEC 60529 IP65 (front face) conforming to IEC 60529
Minimum Operating Temperature -25°C Maximum Operating Temperature 70 °C Push Button Shape Round
Mounting Type Fixing nut beneath head: 2…2.4 N.m Product or component type Illuminated push-button

Please check the type/dimensions/specifications of the part XB7NW34B2 in the Illuminated Push Button XB7 series.

Products with similar specification

Part Number
XB7NW33B1
XB7NW33M1
XB7NW34B1
XB7NW34M1
XB7NW34M2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPush Button Colour Contact Configuration

฿ 277.50

1 Piece(s) Same day Green1 NO

฿ 296.00

1 Piece(s) 2 Day(s) Green1 NO

฿ 277.50

1 Piece(s) 2 Day(s) -1 NO

฿ 296.00

1 Piece(s) 2 Day(s) -1 NO

฿ 296.00

1 Piece(s) 2 Day(s) -1 NC