(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pushbutton Head Ø22 Spring Return Without Cap
Product Code | Range of product | Product or component type | Device short name | Vibration resistance | Shock resistance | Mechanical durability | Net weight | IP degree of protection | NEMA degree of protection | Standards | Ambient air temperature for operation | Ambient air temperature for storage | Product certifications | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | Circularity Profile | REACh Regulation | REACh free of SVHC | Warranty | Toxic heavy metal free | Sale per indivisible quantity | Overvoltage category | IK degree of protection | Mounting diameter | Bezel material | Protective treatment | Type of operator | CAD overall width | CAD overall height | CAD overall depth | Shape of signaling unit head | Operator profile | Resistance to high pressure washer | Head type | Station name | Electrical composition code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZB5AA0 | Harmony XB5 | Head for non-illuminated push-button | ZB5 | 5 gn (f= 2 to 500?Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18?ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11?ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 10000000?cycles | 0.022?kg | IP66 conforming to IEC 60529 IP67 IP69 IP69K | NEMA 13 NEMA 4X | EN/IEC 60947-5-4 UL 508 JIS C8201-5-1 EN/IEC 60947-1 EN/IEC 60947-5-1 CSA C22.2 No 14 JIS C8201-1 | -40 to 70 Ž | -40 to 70 Ž | RINA DNV CSA BV LROS (Lloyds register of shipping) GL UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) ?EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | REACh Declaration | Yes | 18 months | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | 22?mm | Dark grey plastic | TH | Spring return | 29?mm | 29?mm | 28?mm | Round | Without cap | 7000000?Pa at 55 Ž, distance : 0.1 m | Standard | XALD 1...5 cut-outs XALK 2...5 cut-outs | C1 for <9 contacts using single blocks in front mounting C2 for <9 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting SF1 for <3 contacts using single blocks in front mounting SR1 for <3 contacts using single blocks in rear mounting |
Part Number |
---|
ZB5AA0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 71.69 | PUSHBUTTONOPERATORHEAD | 1 Piece(s) | 2 Day(s) |
Loading...
Mounting Hole | Ø22 | Series | Harmony XB5 | IP Rating | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
---|---|---|---|---|---|
Minimum Operating Temperature | -40°C | Maximum Operating Temperature | 70 °C | Push Button Shape | Round |
Body Material | Dark grey plastic | Product or component type | Head for non-illuminated push-button |
Please check the type/dimensions/specifications of the part ZB5AA0 in the Push Button Head Ø22 Spring series.
How can we improve?
How can we improve?