1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Projecting Complete Push Button Spring Return Harmony XB5

Projecting Complete Push Button Spring Return Harmony XB5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Projecting Complete Push buttons Ø22 Spring Return, Unmarked

Product CodeRange of productProduct or component typeDevice short nameMechanical durabilityIP degree of protectionAmbient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCCompatibility codeToxic heavy metal freeSale per indivisible quantityIK degree of protectionMounting diameterBezel materialFixing collar materialDevice presentationHead typeGCR BRIDGECustomizableVibration resistanceShock resistanceElectrical durabilityWidthHeightDepthNet weightNEMA degree of protectionStandardsProduct certificationsWarrantyTightening torque[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryContacts type and compositionConnections - terminalsTerminals description ISO n°1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelType of operatorShape of signaling unit headOperator profileContacts materialResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityOperating forceProduct compatibilityOperator additional information
XB5AA41Harmony XB5Push-buttonXB510000000 cyclesIP67
IP69
IP69K
IP66
-40 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
REACH DeclarationYesXB5Yes1IK0322 mmPlastic
Dark grey plastic
PlasticComplete productStandardXB5AACUST03Yes------------------------------------
XB5AL42Harmony XB5Push-buttonXB510000000 cyclesIP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
REACH DeclarationYesXB5Yes1IK03 conforming to IEC 5010222 mmPlastic
Dark grey plastic
PlasticComplete productStandardXB5ALCUST01Yes5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration conforming to 
IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration conforming to 
IEC 60068-2-27
1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
30 mm42 mm57 mm0.038 kgNEMA 13
NEMA 4X
EN/IEC 60947-1
EN/IEC 
60947-5-4
UL 508
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 
60947-5-1
JIS C8201-1
GL
LROS (Lloyds register of shipping)
RINA
BV
CSA
DNV
UL listed
18 months0.8 to 1.2 N.m
 conforming to 
EN 60947-1
600 V 
(pollution degree 3) 
conforming to 
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 605361 NCScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
(21-22)NC10 A 
cartridge fuse type gG 
conforming to 
EN/IEC 60947-5-1
EN/IEC 60947-1 6 kVSlow-breakWith conforming to 
EN/IEC 60947-5-1 
appendix K
TH1.5 mm 
(NC changing electrical state)
4.3 mm (total travel)
Spring returnRoundRed projecting, unmarkedSilver alloy (Ag/Ni)7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
3.5 N NC 
changing electrical state
--
XB5AP21Harmony XB5Push-buttonXB510000000 cyclesIP66 conforming to IEC 60529
IP67
-40 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
REACH DeclarationYesXB5Yes1IK03 conforming to IEC 5010222 mmPlastic
Dark grey plastic
PlasticComplete productStandardXB5APCUST01Yes5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration conforming to 
IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration conforming to 
IEC 60068-2-27
1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
30 mm42 mm61 mm0.039 kgNEMA 13
NEMA 4X
UL 508
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 
60947-5-4
CSA C22.2 No 14
EN/IEC 
60947-5-1
JIS C8201-1
BV
CSA
LROS (Lloyds register of shipping)
DNV
RINA
GL
UL listed
18 months0.8 to 1.2 N.m 
conforming to 
EN 60947-1
600 V
(pollution degree 3) 
conforming to
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 605361 NOScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
(13-14)NO10 A 
cartridge fuse type gG
 conforming to 
EN/IEC 60947-5-1
6 kV EN/IEC 60947-1Slow-breakWithoutTH2.6 mm 
(NO changing electrical state)
4.3 mm (total travel)
Spring returnRoundBlack projecting, unmarkedSilver alloy (Ag/Ni)7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
3.8 N NO 
changing electrical state
Not compatible with legend holderClear boot
Part Number
XB5AA41
XB5AL42
XB5AP21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
IP Rating Push Button Colour Push Button Shape Contact Configuration

฿ 159.56

PB. 22MM.SPRI. 1NO RED 1 Piece(s) 60 Day(s) ---IP67 IP69 IP69K IP66---

฿ 185.00

PUSHBUTTON 1 Piece(s) 2 Day(s) 57 mm30 mm42 mmIP66 conforming to IEC 60529 IP67 IP69 IP69K-Round1 NC

฿ 208.13

PUSHBUTTON 1 Piece(s) 2 Day(s) 61 mm30 mm42 mmIP66 conforming to IEC 60529 IP67BlackRound1 NO

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Series Harmony XB5 Minimum Operating Temperature -40°C
Maximum Operating Temperature 70 °C Body Material Plastic Dark grey plastic Product or component type Push-button