1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Projecting Complete Push Button

"PUSHBUTTON WHITE, 1N/O"

Projecting Complete Push Button
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 175.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White Projecting Complete Push-Button Diam22 Spring Return 1NO Unmarked

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueCompatibility codeToxic heavy metal freeSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n°1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityHead typeGCR BRIDGEOperating forceCustomizable
XB5AA11Harmony XB5Push-buttonXB55 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
10000000 cycles30 mm42 mm52 mm0.037 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
UL 508
EN/IEC 
60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 
60947-5-1
EN/IEC 60947-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CBV
UL listed
RINA
LROS (Lloyds register of shipping)
GL
CSA
DNV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection
and never end up in rubbish bins
REACH DeclarationYes18 months0.8 to 1.2 N.m 
conforming to 
EN 60947-1
XB5Yes1600 V 
(pollution degree 3) 
conforming to 
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK03 conforming to IEC 5010222 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
Plastic
Dark grey plastic
(13-14)NO10 A 
cartridge fuse type gG 
conforming to
EN/IEC 60947-5-1
6 kV EN/IEC 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KTH1.5 mm
(NO changing electrical state)
2.6 mm (total travel)
4.3 mm
Spring returnRoundWhite flush, unmarkedSilver alloy (Ag/Ni)PlasticComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1

6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1

0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1

0.27 A at 250 V, 
DC-13, Q600 conforming to 
EN/IEC 60947-5-1

0.55 A at 125 V, 
DC-13, Q600 
conforming to 
EN/IEC 60947-5-1

1.2 A at 600 V, 
AC-15, A600 
conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4

Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
StandardXB5AACUST013.5 N NO 
changing electrical state
3.8 N
Yes
Part Number
XB5AA11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 175.75

"PUSHBUTTON WHITE, 1N/O" 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension depth(mm) 52 mm Dimension width(mm) 30 mm
Dimension vertical(mm) 42 mm Series Harmony XB5 IP Rating IP66 conforming to IEC 60529 IP67 IP69 IP69K
Minimum Operating Temperature -40°C Maximum Operating Temperature 70 °C Push Button Colour White
Push Button Shape Round Body Material Plastic Dark grey plastic Contact Configuration 1 NO
Product or component type Push-button

Please check the type/dimensions/specifications of the part XB5AA11 in the Projecting Complete Push Button series.