1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flush Complete Illuminated Push Button Harmony XB5 (XB5AW31M5)

ILLUMINATED PUSHBUTTON

Flush Complete Illuminated Push Button Harmony XB5 (XB5AW31M5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flush Complete illum Push buttons Ø22 Spring Return 1NO+1NC 220...240V

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceElectrical durabilityMechanical
durability
Service lifeWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption
information
China RoHS
Regulation
Environmental
Disclosure
Circularity ProfileWEEESupply voltage limitsResistance to electrostatic dischargeREACH RegulationREACH free of SVHCWarrantyCurrent consumptionTightening torqueSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterLight sourceContacts type and compositionConnections - terminalsBezel materialTerminals
description
ISO n‹1
Short-circuit protection[Uimp] rated impulse
withstand voltage
Contact operationPositive openingProtective
treatment
Operator
additional
information
Operating travelType of
operator
Shape of
signaling
unit head
Operator profileContacts materialFixing collar
material
Device
presentation
Resistance to high
pressure washer
Contacts usageShape of screw head[Ie] rated operational currentElectrical reliabilitySurge
withstand
Resistance to
fast transients
Resistance to
electromagnetic fields
Electromagnetic
emission
Head typeOperating
force
XB5AW31M5Harmony XB5Illuminated push-buttonXB5220...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 3 A at 120 V,
operating rate <3600 cyc/h, load factor:0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 4 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.2 A at 110 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.5 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C
10000000 cycles100000 h
at rated voltage
and 25 °C
30 mm42 mm57 mm0.056 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
EN/IEC 60947-1
UL 508
JIS C8201-1
-40 to 70 °C-40 to 70 °CGL
UL listed
LROS (Lloyds register of shipping)
BV
DNV
CSA
RINA
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed
on European Union markets following
specific waste collection
and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts)
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady1Integral LED600 V (pollution degree 3)
conforming to EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK05 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end
conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end
conforming to EN/IEC 60947-1
Dark grey plastic(21-22)NC
(13-14)NO
10 A cartridge
fuse type gG
conforming to
EN/IEC 60947-5-1
EN/IEC
60947-1 6 kV
Slow-breakWith conforming to
EN/IEC 60947-5-1
appendix K
THWith plain lens1.5 mm
(NC changing electrical state)

2.6 mm
(NO changing electrical state)

4.3 mm (total travel)
Spring returnRoundWhite flush, unmarkedSilver alloy (Ag/Ni)PlasticComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

6 A at 120 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

0.1 A at 600 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.27 A at 250 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.55 A at 125 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

1.2 A at 600 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA
in clean environment
conforming to EN/IEC 60947-5-4

Λ < 10exp(-8) at 17 V, 5 mA
in clean environment
conforming to EN/IEC 60947-5-4
1 kV
conforming to
IEC 61000-4-5
2 kV
conforming to
IEC 61000-4-4
10 V/m
conforming to
IEC 61000-4-3
Class B
conforming to IEC 55011
Standard3.5 N NC changing electrical state
3.8 N
XB5AW33M5Harmony XB5Illuminated push-buttonXB5220...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 3 A at 120 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 4 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.2 A at 110 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.5 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C
10000000 cycles100000 h
at rated voltage
and 25 °C
30 mm42 mm57 mm0.056 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
EN/IEC 60947-5-4
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
UL 508
JIS C8201-1
-40 to 70 °C-40 to 70 °CDNV
UL listed
GL
BV
RINA
LROS (Lloyds register of shipping)
CSA
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed
on European Union markets following
specific waste collection
and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts)
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady1Integral LED600 V (pollution degree 3)
conforming to EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK05 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end
conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end
conforming to EN/IEC 60947-1
Dark grey plastic(13-14)NO
(21-22)NC
10 A cartridge
fuse type gG
conforming to
EN/IEC 60947-5-1
EN/IEC
60947-1 6 kV
Slow-breakWith conforming to
EN/IEC 60947-5-1
appendix K
THWith plain lens1.5 mm
(NC changing electrical state)

2.6 mm
(NO changing electrical state)\

4.3 mm (total travel)
Spring returnRoundGreen flush, unmarkedSilver alloy (Ag/Ni)PlasticComplete product7000000 Pa at 55 °C,
distance : 0.1 m
Standard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

6 A at 120 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

0.1 A at 600 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.27 A at 250 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.55 A at 125 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

1.2 A at 600 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA
in clean environment
conforming to EN/IEC 60947-5-4

Λ < 10exp(-8) at 17 V, 5 mA
in clean environment
conforming to EN/IEC 60947-5-4
1 kV
conforming to
IEC 61000-4-5
2 kV
conforming to
IEC 61000-4-4
10 V/m
conforming to
IEC 61000-4-3
Class B
conforming to IEC 55011
Standard3.5 N NC changing electrical state
3.8 N
XB5AW34M5Harmony XB5Illuminated push-buttonXB5220...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 3 A at 120 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 4 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.2 A at 110 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.5 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C
10000000 cycles100000 h
at rated voltage
and 25 °C
30 mm42 mm57 mm0.056 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
JIS C8201-5-1
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CDNV
CSA
UL listed
BV
RINA
GL
LROS (Lloyds register of shipping)
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed
on European Union markets following
specific waste collection
and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts)
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mA0.8 to 1.2 N.
conforming to EN 60947-1
Steady1Integral LED600 V (pollution degree 3)
conforming to EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK05 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end
conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end
conforming to EN/IEC 60947-1
Dark grey plastic(21-22)NC
(13-14)NO
10 A cartridge
fuse type gG
conforming to
EN/IEC 60947-5-1
EN/IEC
60947-1 6 kV
Slow-breakWith conforming to
EN/IEC 60947-5-1
appendix K
THWith plain lens1.5 mm
(NC changing electrical state)

2.6 mm
(NO changing electrical state)

4.3 mm (total travel)
Spring returnRoundRed flush, unmarkedSilver alloy (Ag/Ni)PlasticComplete product7000000 Pa at 55 °C,
distance : 0.1 m
Standard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

6 A at 120 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

0.1 A at 600 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.27 A at 250 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.55 A at 125 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

1.2 A at 600 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA
in clean environment
conforming to EN/IEC 60947-5-4

Λ < 10exp(-8) at 17 V, 5 mA
in clean environment
conforming to EN/IEC 60947-5-4
1 kV
conforming to
IEC 61000-4-5
2 kV
conforming to
IEC 61000-4-4
10 V/m
conforming to
IEC 61000-4-3
Class B
conforming to IEC 55011
Standard3.5 N NC changing
electrical state
3.8 N
XB5AW35M5Harmony XB5Illuminated push-buttonXB5220...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 3 A at 120 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 4 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.2 A at 110 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.5 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C
10000000 cycles100000 h
at rated voltage
and 25 °C
30 mm42 mm57 mm0.056 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CUL listed
DNV
BV
RINA
GL
CSA
LROS (Lloyds register of shipping)
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed
on European Union markets following
specific waste collection
and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts)
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady1Integral LED600 V (pollution degree 3)
conforming to EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK05 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end
conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end
conforming to EN/IEC 60947-1
Dark grey plastic(13-14)NO
(21-22)NC
10 A cartridge
fuse type gG
conforming to
EN/IEC 60947-5-1
EN/IEC
60947-1 6 kV
Slow-breakWith conforming to
EN/IEC 60947-5-1
appendix K
THWith plain lens1.5 mm
(NC changing electrical state)

2.6 mm
(NO changing electrical state)

4.3 mm (total travel)
Spring returnRoundOrange flush, unmarkedSilver alloy (Ag/Ni)PlasticComplete product7000000 Pa at 55 °C,
Distance : 0.1 m
Standard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

6 A at 120 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

0.1 A at 600 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.27 A at 250 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.55 A at 125 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

1.2 A at 600 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA
in clean environment
conforming to EN/IEC 60947-5-4

Λ < 10exp(-8) at 17 V, 5 mA
in clean environment
conforming to EN/IEC 60947-5-4
1 kV
conforming to
IEC 61000-4-5
2 kV
conforming to
IEC 61000-4-4
10 V/m
conforming to
IEC 61000-4-3
Class B
conforming to IEC 55011
Standard3.5 N NC changing
electrical state
3.8 N
XB5AW36M5Harmony XB5Illuminated push-buttonXB5220...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 3 A at 120 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 4 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.2 A at 110 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.5 A at 24 V,
operating rate <3600 cyc/h, load factor: 0.5
conforming to EN/IEC 60947-5-1 appendix C
10000000 cycles100000 h
at rated voltage
and 25 °C
30 mm42 mm57 mm0.056 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
JIS C8201-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
EN/IEC 60947-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CDNV
LROS (Lloyds register of shipping)
BV
GL
RINA
UL listed
CSA
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed
on European Union markets following
specific waste collection
and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts)
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady1Integral LED600 V (pollution degree 3)
conforming to EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK05 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end
conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end
conforming to EN/IEC 60947-1
Dark grey plastic(13-14)NO
(21-22)NC
10 A cartridge
fuse type gG
conforming to
EN/IEC 60947-5-1
EN/IEC
60947-1 6 kV
Slow-breakWith conforming to
EN/IEC 60947-5-1
appendix K
THWith plain lens1.5 mm
(NC changing electrical state)

2.6 mm 
(NO changing electrical state)

4.3 mm (total travel)
Spring returnRoundBlue flush, unmarkedSilver alloy (Ag/Ni)PlasticComplete product7000000 Pa at 55 °C,
distance : 0.1 m
Standard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

6 A at 120 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1

0.1 A at 600 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.27 A at 250 V, DC-13,
Q600 conforming to
EN/IEC 60947-5-1

0.55 A at 125 V,DC-13,
Q600 conforming to
EN/IEC 60947-5-1

1.2 A at 600 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA
in clean environment
conforming to EN/IEC 60947-5-4

Λ < 10exp(-8) at 17 V, 5 mA
in clean environment
conforming to EN/IEC 60947-5-4
1 kV 1 kV
conforming to
IEC 61000-4-5to IEC 61000-4-5
2 kV
conforming to
IEC 61000-4-4
10 V/m
conforming to
IEC 61000-4-3
Class B
conforming to IEC 55011
Standard3.5 N NC changing
electrical state
3.8 N
Part Number
XB5AW31M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPush Button Colour

฿ 372.31

ILLUMINATED PUSHBUTTON 1 Piece(s) 2 Day(s) -

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension depth(mm) 57 mm Dimension width(mm) 30 mm
Dimension vertical(mm) 42 mm Series Harmony XB5 IP Rating IP66 conforming to IEC 60529 IP69 IP69K IP67
Minimum Operating Temperature -40°C Maximum Operating Temperature 70 °C Push Button Shape Round
Body Material Dark grey plastic Contact Configuration 1 NO + 1 NC Product or component type Illuminated push-button

Please check the type/dimensions/specifications of the part XB5AW31M5 in the Flush Complete Illuminated Push Button Harmony XB5 series.

Products with similar specification

Part Number
XB5AW33M5
XB5AW34M5
XB5AW35M5
XB5AW36M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPush Button Colour

฿ 395.44

1 Piece(s) 2 Day(s) Green

฿ 395.44

1 Piece(s) 2 Day(s) Red

฿ 372.31

1 Piece(s) 2 Day(s) Orange

฿ 393.13

1 Piece(s) 2 Day(s) Blue