1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Complete Push Button Harmony XB4

PUSHBUTTONS RED

Complete Push Button Harmony XB4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 363.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Complete Push buttons XB4 Ø22 mm

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torqueToxic heavy metal freeSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterConnections - terminalsBezel materialTerminals description ISO n‹1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityOperating forceContacts type and compositionHead type
XB4BC31Harmony XB4Push-buttonXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
5000000 cycles30 mm47 mm52 mm0.08 kgIP66 conforming to IEC 60529NEMA 13
NEMA 4X
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C8201-5-1
UL 508
EN/IEC 60947-5-1
EN/IEC 60947-5-5
CSA C22.2 No 14
JIS C8201-1
-25 to 70 ℃-40 to 70 ℃CSA
BV
RINA
UL listed
LROS (Lloyds register of shipping)
DNV
GL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 to 1.2 N.m conforming to EN 60947-1Yes1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-1Class I conforming to IEC 60536IK03 conforming to IEC 5010222 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWithoutTH2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Spring returnRoundFlushSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
3.8 N NO changing electrical state--
XB4BC42Harmony XB4Push-buttonXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
5000000 cycles30 mm47 mm52 mm0.08 kgIP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to IEC 60529
NEMA 13
NEMA 4X
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃RINA
CSA
DNV
LROS (Lloyds register of shipping)
GL
BV
UL listed
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 to 1.2 N.m conforming to EN 60947-1Yes1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-1Class I conforming to IEC 60536IK06 conforming to IEC 5010222 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWithoutTH2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Spring returnRoundFlushSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
3.8 N NO changing electrical state1 NCStandard
Part Number
XB4BC42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 363.06

PUSHBUTTONS RED 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension depth(mm) 52 mm Dimension width(mm) 30 mm
Dimension vertical(mm) 47 mm Series Harmony XB4 IP Rating IP66, IP67, IP69, IP69K conforming to IEC 60529
Minimum Operating Temperature -40°C Maximum Operating Temperature 70 °C Push Button Shape Round
Body Material Chromium plated metal Contact Configuration 1 NC Product or component type Push-button

Please check the type/dimensions/specifications of the part XB4BC42 in the Complete Push Button Harmony XB4 series.