Round Complete Push Button Harmony XB4

Brand :
Schneider Electric

Caution

    Product Description

    Complete Push buttons Ø22 Spring Return 1NO

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACh RegulationREACh free of SVHCWarrantyTightening torqueToxic heavy metal freeSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialShort-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityHead typeOperating forceWidthHeightDepthProduct compatibilityTerminals description ISO n‹1Operator additional information
    XB4BA3341Harmony XB4Push-buttonXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles0.08 kgIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    UL 508
    EN/IEC 60947-1
    JIS C8201-5-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃RINA
    CSA
    UL listed
    GL
    BV
    DNV
    LROS (Lloyds register of shipping)
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACh DeclarationYes18 months0.8 to 1.2 N.m conforming to EN 60947-1Yes1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-1Class I conforming to IEC 60536IK06 conforming to IEC 5010222 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
    Chromium plated metal10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWithoutTH2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    Spring returnRoundWhite flush, up arrow (black)Silver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
    Standard3.8 N NO changing electrical state------
    XB4BP21Harmony XB4Push-buttonXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles0.082 kgIP66 conforming to IEC 60529
    IP67
    NEMA 13
    NEMA 4X
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃UL listed
    LROS (Lloyds register of shipping)
    CSA
    RINA
    BV
    GL
    DNV
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACh DeclarationYes18 months0.8 to 1.2 N.m conforming to EN 60947-1Yes1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-1Class I conforming to IEC 60536IK06 conforming to IEC 5010222 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
    Chromium plated metal10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWithoutTH2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    Spring returnRoundBlack projecting, unmarkedSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
    Standard3.8 N NO changing electrical state30 mm47 mm61 mmNot compatible with legend holder(13-14)NOClear boot
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat