Mushroom Push Button black Head Harmony XB4

Brand :
Schneider Electric

Caution

    Product Description

    Black Ø60 Mushroom Pushbutton Head Ø22 Spring Return

    Product CodeRange of productProduct or component typeDevice short name Vibration resistance Shock resistanceMechanical durabilityIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeSale per indivisible quantityOvervoltage categoryIK degree of protectionMounting diameterBezel materialProtective treatmentType of operatorCAD overall widthCAD overall heightCAD overall depthShape of signaling unit headOperator profileDevice presentationHead typeElectrical composition code
    ZB4BR216Harmony XB4Head for non-illuminated 
    push-button
    ZB45 gn (f= 2 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    5000000 cyclesIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃UL listed
    RINA
    BV
    LROS (Lloyds register of shipping)
    GL
    CSA
    DNV
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYes1Class I conforming to IEC 60536IK03 conforming to IEC 5010222 mmChromium plated metalTHSpring return60 mm60 mm45 mmHemisphericalBlack mushroom O 60 mm, unmarkedBasic elementStandardC11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    C3 for <6 contacts using single blocks in front mounting
    C4 for <6 contacts using single and double blocks in front mounting
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat