1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flush Complete Illuminated Push Button Harmony XB4

220V. LED PUSHBUTTON WH

Flush Complete Illuminated Push Button Harmony XB4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 716.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White Flush Complete illum Pushbutton Ø22 Spring Return 1NO+1NC 220...240V

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceElectrical durabilityMechanical durabilityService lifeWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsResistance to electrostatic dischargeREACH RegulationREACH free of SVHCWarrantyCurrent consumptionTightening torqueSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltage[Ith] conventional free air thermal currentIK degree of protectionMounting diameterLight sourceContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n°1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperator additional informationOperating travelElectrical shock protection classType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilitySurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionHead typeOperating force
XB4BW31M5Harmony XB4Illuminated push-buttonXB4220...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, 
operating rate <3600 cyc/h, load factor: 0.5 
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 3 A at 120 V, 
operating rate <3600 cyc/h, load factor: 0.5 
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, AC-15, 4 A at 24 V, 
operating rate <3600 cyc/h, load factor: 0.5 
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.2 A at 110 V, 
operating rate <3600 cyc/h, load factor: 0.5 
conforming to EN/IEC 60947-5-1 appendix C

1000000 cycles, DC-13, 0.5 A at 24 V,
operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
10000000 cycles100000 h at rated voltage
and 25 °C
30 mm47 mm57 mm0.097 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 
60947-5-5
EN/IEC 
60947-5-4
UL 508
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 
60947-5-1
EN/IEC 60947-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CBV
UL listed
DNV
LROS (Lloyds register of shipping)
GL
RINA
CSA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts) 
conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mA0.8 to 1.2 N.m
conforming to
EN 60947-1
Steady1Integral LED600 V
(pollution degree 3) 
conforming to 
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1IK06 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
Chromium plated metal(21-22)NC
(13-14)NO
10 A 
cartridge fuse type gG 
conforming to 
EN/IEC 60947-5-1
EN/IEC 60947-1 6 kVSlow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHWith plain lens1.5 mm
(NC changing electrical state)
2.6 mm
(NO changing electrical state)
4.3 mm (total travel)
Class I conforming to IEC 60536Spring returnRoundWhite flushSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA in clean environment conforming to 
EN/IEC 60947-5-4
1 kV 
conforming to 
IEC 61000-4-5
2 kV conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Standard3.5 N NC 
changing electrical state
3.8 N
Part Number
XB4BW31M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 716.88

220V. LED PUSHBUTTON WH 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension depth(mm) 57 mm Dimension width(mm) 30 mm
Dimension vertical(mm) 47 mm Series Harmony XB4 IP Rating IP66 conforming to IEC 60529 IP67 IP69 IP69K
Minimum Operating Temperature -40°C Maximum Operating Temperature 70 °C Push Button Colour White
Push Button Shape Round Body Material Chromium plated metal Contact Configuration 1 NO + 1 NC
Product or component type Illuminated push-button

Please check the type/dimensions/specifications of the part XB4BW31M5 in the Flush Complete Illuminated Push Button Harmony XB4 series.