1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Illuminated Push Button Harmony XB4

Illuminated Push Button Harmony XB4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 971.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Illuminated Push Button Harmony XB4
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Product Type : Illuminated push-button
● Push Button Shape : Round
● Operating Temperature (°C): -40 to 70
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.

Product CodeRange of productProduct or component typeDevice short nameAmbient air temperature for operationAmbient air temperature for storageSale per indivisible quantityMounting diameterBezel materialProtective treatmentFixing collar materialDevice presentationElectrical shock protection classShape of signaling unit head
XB4BH03B5Harmony XB4Illuminated push-buttonXB4-40 to 70 °C-40 to 70 °C122 mmChromium plated metalTHZamakComplete productClass I conforming to IEC 60536Round
XB4BH03G5Harmony XB4Illuminated push-buttonXB4-40 to 70 °C-40 to 70 °C122 mmChromium plated metalTHZamakComplete productClass I conforming to IEC 60536Round
XB4BH03M5Harmony XB4Illuminated push-buttonXB4-40 to 70 °C-40 to 70 °C122 mmChromium plated metalTHZamakComplete productClass I conforming to IEC 60536Round
XB4BH04M5Harmony XB4Illuminated push-buttonXB4-40 to 70 °C-40 to 70 °C122 mmChromium plated metalTHZamakComplete product--
Part Number
XB4BH03B5
XB4BH03M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 971.25

ILLU.PB 22MM LATCHING 1 Piece(s) Same day

฿ 971.25

PUSHBUTTON LED GREEN 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Mounting Hole Ø22 Series Harmony XB4 Minimum Operating Temperature -40°C
Maximum Operating Temperature 70 °C Push Button Shape Round Body Material Chromium plated metal
Product or component type Illuminated push-button