1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mushroom Head Push Button Harmony XALK

CONTROL STATION EMER STOP

Mushroom Head Push Button Harmony XALK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,456.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Yellow Station, 1 Red Mushroom Head Pushbutton Ø40 Key Release 1NC

Product CodeRange of productProduct or component typeDevice short name                                   Cable entry                                     MaterialVibration resistanceShock resistanceElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyProduct destinationTightening torque[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionConnections - terminalsShort-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelOperator profileContacts materialResistance to high pressure washerShape of screw head[Ie] rated operational current            Electrical reliability             Operating forceControl station applicationControl station compositionColour of base of enclosureColour of coverResetOperators descriptionKey number
XALK188Harmony XALKComplete control stationXALK1 knock-out for cable entry 0 to 14 mm
2 knock-outs for Pg 13 cable gland and ISO M20 0 to 12 mm
Polycarbonate5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
300000 cycles0.188 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-5-4
CSA C22.2 No 14
EN/IEC 60204-1
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-1
EN/ISO 13850
IEC 60364-5-53
JIS C 4520
EN/IEC 60947-1
-40 to 70 ℃-40 to 70 ℃Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units0.8 to 1.2 N.m 
conforming to 
EN/IEC 60947-1
600 V 
(pollution degree 3) 
conforming to 
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK03 conforming to EN 50102Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
10 A cartridge fuse
type gG conforming to 
EN/IEC 60947-5-1
6 kV EN/IEC 60947-1Slow-breakWith conforming to 
EN/IEC 60947-5-1 
appendix K
TH1.5 mm 
(NC changing electrical state)
4.3 mm (total travel)
1 mushroom head 
push-button
Silver alloy (Ag/Ni)7000000 Pa at 55 ℃, distance : 0.1 mCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
44 N NC + NO changing electrical stateEmergency switching off function
Emergency stop function
1 mushroom head O 40 mm push-button, red 1 NC unmarked markingLight grey (RAL 7035)Yellow (RAL 1021)Key releaseRed unmarked 1 NC455
Part Number
XALK188
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,456.88

CONTROL STATION EMER STOP 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Series Harmony XALK IP Rating IP66 conforming to IEC 60529 IP67 IP69 IP69K Minimum Operating Temperature -40°C
Maximum Operating Temperature 70 °C Product or component type Complete control station

Please check the type/dimensions/specifications of the part XALK188 in the Mushroom Head Push Button Harmony XALK series.